/content/hbtbt/ae/en/search-results.html

Access & Lighting Modules

03-7063 MODEVA System Controller

03-7063 MODEVA System Controller is elegantly designed and easy to control temperature, lighting, drapes, and guest annunciation.

Overview

MODEVA System Controllers by INNCOM are elegantly designed and easy to use guest interface system used to control temperature, lighting, drapes, and guest annunciation. The user interface brings all guestroom control features into a sleekly designed, backlit, capacitive glass surface module. The American gang style MODEVA switches take full advantage of INNCOM’s Load Assembly (WBI) technology for maximum application flexibility, while the compact British gang units use in-room low voltage load centers to provide an unparalleled control platform.

The MODEVA thermostats present guests with comfort and control over HVAC functions in a sleek, capacitive glass form. The MODEVA system’s flexibility proceeds from the highly configurable architectural mix of touch user interfaces, logic board, and actuators and mounting brackets (Load Assemblies).

MODEVA PCBAs contain all of the hardware components (including logic operations, communications, and user interface functionality) necessary to operate as a low voltage controls interface within a thin (8mm thick) assembly that rests outside of the wall box cavity. Therefore, British Gang devices and the MODEVA thermostats can perform without the use of the Load Assemblies, communicating only by wired S5bus. The MODEVA platform uses magnets located on the back side of the logic board to adhere to the large flat metal surfaces of the wall brackets, allowing for screwless mounting that adds to the aesthetic product design.

Features & Benefits:
  • British single gang and double gang (oversized) assemblies
  • Up to 6 buttons or 1 slider per assembly
  • Low power IR transmitter and receiver for communications with TV and A/V system control and proximity detection (no IR5 communication with IRAS)
  • Nightlight/Backlight
  • S5bus and RF communications capabilities (British MODEVA is S5 only)
Certifications:
  • FCC
  • CE
  • RoHS
Specifications

Others

  • Brand
    • Honeywell Hospitality
  • Number of Gangs
    • 1

Others

  • Brand
    • Honeywell Hospitality
  • Number of Gangs
    • 1
  • Brand : Honeywell Hospitality
  • Number of Gangs : 1
Product Number
Image
SKU
Description
alt
03-7063-XXS1-R0BKM
MODEVA System Controller, British Single Gang, Standard Color Frame, Single Slider, Black
alt
03-7063-XXS1-R0WHM
MODEVA System Controller, British Single Gang, Standard Color Frame, Single Slider, White
alt
03-7063-XXS1-R0XXM
MODEVA System Controller, British Single Gang, Standard Color Frame, Single Slider, Custom
alt
03-7063-XXS2-R0BKM
MODEVA System Controller, British Single Gang, Standard Color Frame, Double Slider, Black
alt
03-7063-XXS2-R0WHM
MODEVA System Controller, British Single Gang, Standard Color Frame, Double Slider, White
alt
03-7063-XXS2-R0XXM
MODEVA System Controller, British Single Gang, Standard Color Frame, Double Slider, Custom
alt
03-7063-XXS3-R0BKM
MODEVA System Controller, Doorbell, British Single Gang, Standard Color Frame, Black
alt
03-7063-XXS3-R0WHM
MODEVA System Controller, Doorbell, British Single Gang, Standard Color Frame, White
alt
03-7063-XXS3-R0XXM
MODEVA System Controller, Doorbell, British Single Gang, Standard Color Frame, Custom
alt
03-7063-XXS4-R0BKM
MODEVA System Controller, Night Light, British Single Gang, Standard Color Frame, Black
Image
SKU
Description
alt
03-7063-XXS1-R0BKM
MODEVA System Controller, British Single Gang, Standard Color Frame, Single Slider, Black
alt
03-7063-XXS1-R0WHM
MODEVA System Controller, British Single Gang, Standard Color Frame, Single Slider, White
alt
03-7063-XXS1-R0XXM
MODEVA System Controller, British Single Gang, Standard Color Frame, Single Slider, Custom
alt
03-7063-XXS2-R0BKM
MODEVA System Controller, British Single Gang, Standard Color Frame, Double Slider, Black
alt
03-7063-XXS2-R0WHM
MODEVA System Controller, British Single Gang, Standard Color Frame, Double Slider, White
alt
03-7063-XXS2-R0XXM
MODEVA System Controller, British Single Gang, Standard Color Frame, Double Slider, Custom
alt
03-7063-XXS3-R0BKM
MODEVA System Controller, Doorbell, British Single Gang, Standard Color Frame, Black
alt
03-7063-XXS3-R0WHM
MODEVA System Controller, Doorbell, British Single Gang, Standard Color Frame, White
alt
03-7063-XXS3-R0XXM
MODEVA System Controller, Doorbell, British Single Gang, Standard Color Frame, Custom
alt
03-7063-XXS4-R0BKM
MODEVA System Controller, Night Light, British Single Gang, Standard Color Frame, Black