/content/hbtbt/ae/en/search-results.html

    Access & Lighting Modules

    Double Gang System Controller, British

    MODEVA British Double Gang switch uses the 202-547 user interface and has a standard color frame. Switch uses a capacitive touch and screw less user interface for a sleek, modern, and highly configurable look.

    Overview

    MODEVA British Double Gang switch uses the 202-547 user interface and has a standard color frame. Switch uses a capacitive touch and screw less user interface for a sleek, modern, and highly configurable look it also uses amber indicator LED’s and white backlight LED’s.

    Coupling MODEVA PCBAs with Load Assembly actuators in the switches allows even more flexible capabilities. Each input located on the logic board can control any one of the individual actuators located within the local gang box or can remotely control other actuators as part of the guestroom Integrated Room Automation System.

    This allows the designer to locate actuators with specifically designed functions throughout the room network and to have control over that actuator from any MODEVA user interface in the room network.

    Features & Benefits:
    • Screw less magnetic mounting system
    • Customer programmable
    • Wired S5bus or RF Wireless Communication
    • Fully customizable programmable capacitive touch user interface
    • Illuminated Background Text, Icons & LEDs
    Certifications:
    • FCC
    • CE
    • RoHS Approved
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    03-7067-XXS1-R0LAM
    System Controller, British Double Gang, Standard Color Frame, Light Almond
    03-7067-XXS1-R0LAM
    System Controller, British Double Gang, Standard Color Frame, Light Almond