/content/hbtbt/ae/en/search-results.html

    Access & Lighting Modules

    Emergency Test Module

    Ex-Or MLS2000ETM are Emergency Test Module which are used as a part of the MLS Digital System to provide an emergency test facility for luminaires which are not connected through the CDW10U5 connection center.

    Overview

    Ex-Or MLS2000ETM are Emergency Test Module which are used as a part of the MLS Digital System to provide an emergency test facility for luminaires which are not connected through the CDW10U5 connection center. It provides a maintained live supply to emergency luminaires. When an emergency test is required the user operates an Emergency Test Key switch connected to the appropriate input on the MLS Bus Power Supply RB2000, which causes the Module to disconnect the maintained live supply causing emergency luminaires to go into emergency mode. A walk test of the installation can then be made to check that they are operating correctly and a log to be recorded in accordance with the requirements of BS5266 testing of emergency lighting. Emergency mode is active for as long as the key switch remains closed and for a period of up to 30 seconds after the key switch is turned off. In the event of an actual power failure all emergency luminaires will enter emergency mode as normal.

    Features & Benefits:
    • Provides an emergency test facility for luminaires
    • Emergency mode is active for 30 seconds after the key switch is turned off
    • During power failure all emergency luminaires enters emergency mode
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list