Access & Lighting Modules
EVORA Switch
The EVORA family of switches offers an elegantly designed, easy to use,feature-rich user interface and control system providing a state-of-the-artguestroom automation experience.
The EVORA family of switches offers an elegantly designed, easy to use, feature-rich user interface and control system providing a state-of-the-art guestroom automation experience. EVORA allows guest control of multiple lighting loads, temperature, drapes, and guest annunciation from multiple switch locations in the guestroom.
EVORA offers three different user interface modules and three different Load Assemblies that include wired and wireless communications, dimmers, and programmable controls designed to operate within INNCOM’s Integrated Room Automation System (IRAS). The EVORA system brings all guestroom control features into a sleekly designed traditional keypad user interface
Features & Benefits:- Up to 7 key configurations with up to 5 position key pad for programmable control of any IRAS feature
- Nightlight configuration with 2 key positions
- Doorbell configuration with 2 key positions
- Optional multifunction key for up to 10 grouped features per device n Backlight illuminated keys and text
Please Sign In to view part numbers available for purchase based on your account