/content/hbtbt/ae/en/search-results.html

    Access & Lighting Modules

    Monitoring and Switch Module ALOG

    Honeywell's monitoring and switch modules ALOG have been designed for monitoring the luminaires.

    Overview

    The monitoring and switch module ALOG have been designed for monitoring of luminaire with selective irregularity reports. They are also responsible for transfer of information from an internal LSSA input and on to luminaires within same or other luminaire courses. There is no need to manually code LSSA input in the module or to manually code the luminaire address in the module. Each module and each luminaire is equipped with an identification code. It does not need manual addressing.