/content/hbtbt/ae/en/search-results.html

    Communication Modules

    Addressable Control Module

    The CMF-300Addressable Control Module provides Firelight intelligent control panels a circuit for Notification Appliances (horns, strobes, etc.)

    Overview

    The CMF-300Addressable Control Module provides FireLite intelligent control panels a circuit for Notification Appliances (horns, strobes, etc.). Addressability allows the CMF-300 to be activated through panel programming, on a select (zone or area of coverage) basis.

    Features & Benefits:
    • High noise immunity (EMF/RFI)
    • The CMF-300 may be used to switch 24-volt NAC power
    • Wide viewing angle of LED
    • SEMS screws with clamping plates for wiring ease
    Certifications:
    • ULC S2424