Communication Modules
MAXPRO Intrusion LTE Module
MAXPRO Intrusion LTE Module by Honeywell are optional communication module intended for use with the MPI Control Panel. It can provide a full backup path for the Ethernet connection, providing cellular radio communication.
MAXPRO Intrusion LTE Module by Honeywell are optional communication module intended for use with the MPI Control Panel. It can provide a full backup path for the Ethernet connection, providing cellular radio communication for delivery of alarms and other messages to the central monitoring station. MAXPRO® Intrusion Peripherals offer enhancement of the MAXPRO Intrusion (MPI) fully integrated intrusion and access control system. Remote configuration and management of sites, devices, schedules, and users reduces operational costs and streamlines efficiencies across multi-site installations. The cloud-ready peripheral modules broaden your MPI configuration with backup communication, keypad interfaces, access points, relays/zone expansion, and smart remote power supply.
Features & Benefits:- Alarm and message delivery for monitoring
- Backup path for Ethernet connection
- Cellular radio communication
- Two SMA cable/SMA isolator/SMA antenna sets
- EN 50131-3:2009 Grade 3 Environmental Class II and PD 6662:2017
- EN 50136-2:2013
- EN 50131-10:2014 Type Y
Others
- Maximum Operating Current
- 240 milliampere
- Overall Depth
- 25.4 Millimeter-PRD
- Maximum Standby Current
- 45 milliampere
- Maximum Operating Voltage
- 14.5
- Overall Width
- 97.6 Millimeter-PRD
- Supply Voltage
- 14
- Minimum Operating Ambient Temperature
- -10 Degrees Celsius
- Maximum Operating Humidity
- 93 Percentage
- Overall Height
- 108 Millimeter-PRD
- Maximum Operating Ambient Temperature
- 50 Degrees Celsius
- Regulatory Approvals
- EN 50131-3:2009 Grade 3 Environmental Class II; PD 6662:2017; EN 50136-2:2013; EN 50131-10:2014 Type Y
- Network Connector Type
- SMA-M, Hinged
- Product Type
- 4G/LTE Module
- For Use With
- MPI Control Panel
Others
- Maximum Operating Current
- 240 milliampere
- Overall Depth
- 25.4 Millimeter-PRD
- Maximum Standby Current
- 45 milliampere
- Maximum Operating Voltage
- 14.5
- Overall Width
- 97.6 Millimeter-PRD
- Supply Voltage
- 14
- Minimum Operating Ambient Temperature
- -10 Degrees Celsius
- Maximum Operating Humidity
- 93 Percentage
- Overall Height
- 108 Millimeter-PRD
- Maximum Operating Ambient Temperature
- 50 Degrees Celsius
- Regulatory Approvals
- EN 50131-3:2009 Grade 3 Environmental Class II; PD 6662:2017; EN 50136-2:2013; EN 50131-10:2014 Type Y
- Network Connector Type
- SMA-M, Hinged
- Product Type
- 4G/LTE Module
- For Use With
- MPI Control Panel
- Regulatory Approvals : EN 50131-3:2009 Grade 3 Environmental Class II; PD 6662:2017; EN 50136-2:2013; EN 50131-10:2014 Type Y
- Network Connector Type : SMA-M, Hinged
- Product Type : 4G/LTE Module
- For Use With : MPI Control Panel
- Maximum Operating Current : 240 milliampere
- Overall Depth : 25.4 Millimeter-PRD
- Maximum Standby Current : 45 milliampere
- Maximum Operating Voltage : 14.5
- Overall Width : 97.6 Millimeter-PRD
- Supply Voltage : 14
- Minimum Operating Ambient Temperature : -10 Degrees Celsius
- Maximum Operating Humidity : 93 Percentage
- Overall Height : 108 Millimeter-PRD
- Maximum Operating Ambient Temperature : 50 Degrees Celsius