Communication Modules
Serial essernet interface 2
The Serial Essernet® Interface (SEI2) is used to connect the ESSER fire alarm control panels 800x and IQ8Control and FlexES control to external systems supporting the EDP (ESSER-data-protocol).
The Serial Essernet® Interface (SEI2) is used to connect the ESSER fire alarm control panels 800x and IQ8Control and FlexES control to external systems supporting the EDP (ESSER-data-protocol). Depending on the desired application, connection is made via TTY or RS232/485 interface. Systems with bi-directional data transmission have additional remote-control facilities. Via the essernet® module the SEI2 may be integrated as an independent unit into an essernet® network.
Others
- Brand
- Esser
- Overall Height
- 221 millimetre
- For Use With
- Fire Alarm Control Panel
- Enclosure Type
- ABS Plastic, 10% Glass Fibre Reinforced, V-0
- Overall Depth
- 75 millimetre
- Overall Width
- 270 millimetre
Others
- Brand
- Esser
- Overall Height
- 221 millimetre
- For Use With
- Fire Alarm Control Panel
- Enclosure Type
- ABS Plastic, 10% Glass Fibre Reinforced, V-0
- Overall Depth
- 75 millimetre
- Overall Width
- 270 millimetre
- Brand : Esser
- Overall Height : 221 millimetre
- For Use With : Fire Alarm Control Panel
- Enclosure Type : ABS Plastic, 10% Glass Fibre Reinforced, V-0
- Overall Depth : 75 millimetre
- Overall Width : 270 millimetre
Please Sign In to view part numbers available for purchase based on your account