/content/hbtbt/ae/en/search-results.html

    Interface Cards

    Compact System Controller

    Honeywell HIMA-6E-B are compact system control device which integrates control, monitoring and data recording log, alarm, time schedule function. HIMA-6EB are controller/server products and software applications based on Java®.

    Overview

    Honeywell HIMA-6E-B are compact system control device which integrates control, monitoring and data recording log, alarm, time schedule function. HIMA-6EB are controller/server products and software applications based on Java®. Built-in static memory can support data recovery without battery operation Service function while reducing maintenance costs.

    The system controller supports the connection of two RS-485 field buses at the same time each bus can connect up to 31 UC series BACnet unit controllers. HIMA-AS workstation management software can be collected from the system controller Information such as historical records, calendars, alarms, etc. In addition to the backup of the station management software there is also a backup in the system controller copies. Even if the workstation software fails as long as the system controller is still working normally the system can be used normally so it can greatly improve the stability of the system and the ability to run time without failure.

    Features & Benefits:
    • Embedded power pc platform
    • QNX® operating system
    • Built-in standard RS-485 communication card to support the connection of two field buses
    • The deployment of the controller can be completed through simple settings
    • Built-in SRAM supports data recovery service after power failure, protecting data
    Certifications:
    • RoHS
    • CE
    • BTL
    Specifications

    Others

    • Product Type
      • System Controller

    Others

    • Product Type
      • System Controller
    • Product Type : System Controller