/content/hbtbt/ae/en/search-results.html

    Interface Cards

    IGIS-LOOP Controller

    Discontinued

    IGIS Loop card is used to network the CMSI8000 (32 CMSI max.). The distance between 2 users is maximum 1200 m.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    IGIS Loop card is used to network the CMSI8000 (32 CMSI max.). The distance between 2 users is maximum 1200 m.

    Features & Benefits:
    • Cabling savings with looped transmission channels
    • Operational safety with redundant or looped power lines
    • Automatic addressing of MDs by recognizing the wiring
    • Monitoring of remote control lines and control lines allowing the installation of the DAS at 400m max. MDs
    • User-friendly operation
    • Efficient and user-friendly setting software
    • Quick and easy configuration change without changing the wiring
    • History of 1000 events
    • RS 232 outputs for BMS, UAE and printer and RS 485 output for REP LCD 8000 operating repeater (s) board (s)
    • CMSI type A or type B
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER