Interface Cards
RS 485 Card
Honeywell Option Card is a dual port, with optically isolated RS-485 adapter and removable screw-terminal connector plugs.
Honeywell Option Card is a dual port, with optically isolated RS-485 adapter and removable screw-terminal connector plugs. The NPB-2XRS485 has jumper blocks that can be used to enable on board bias resistors.
Others
- For Use With
- WEBs-AX; CP Controller volt
- Networkable or Standalone
- Yes
- Network Type
- RS-485
- Includes
- Connector End Plate; Four 2-pin Jumper Blocks; Two 3-position Terminal Plugs voltage alternating current
- Brand
- Honeywell
- Network Connection Type
- Two 3-position Terminal Plugs
Others
- For Use With
- WEBs-AX; CP Controller volt
- Networkable or Standalone
- Yes
- Network Type
- RS-485
- Includes
- Connector End Plate; Four 2-pin Jumper Blocks; Two 3-position Terminal Plugs voltage alternating current
- Brand
- Honeywell
- Network Connection Type
- Two 3-position Terminal Plugs
- For Use With : WEBs-AX; CP Controller volt
- Networkable or Standalone : Yes
- Network Type : RS-485
- Includes : Connector End Plate; Four 2-pin Jumper Blocks; Two 3-position Terminal Plugs voltage alternating current
- Brand : Honeywell
- Network Connection Type : Two 3-position Terminal Plugs