/content/hbtbt/ae/en/search-results.html

    Interface Cards

    Switch unit with insulator

    The address unit is connected to the emergency luminaire loop to monitor emergency luminaires with potential-free outputs.

    Overview

    The address unit is connected to the emergency luminaire loop to monitor emergency luminaires with potential-free outputs. When activating the potential-free output on the luminaire, the address and customer text belonging to the address module with the corresponding status message are displayed.