/content/hbtbt/ae/en/search-results.html

Interface Cards

TONN/BAT

The Trend Open Network Node (TONN) is a Trend network device that enables the Trend system to interface with 3rd party systems such as BACnet, LONWORKS®, Mus, MODBUS, SNMP, and KNX.

Overview

The Trend Open Network Node (TONN) is a Trend network device that enables the Trend system to interface with 3rd party systems such as BACnet, LONWORKS®, Mus, MODBUS, SNMP, and KNX. It utilizes the Niagara AX Framework® for the integration of Heating, Ventilation, Air Conditioning (HVAC) systems and non-HVAC systems (e.g. lighting) in a building.

This is an RS485 communications card that provides TONN with 2 RS485 communications ports. Each port is optically isolated. A 3 way removable screw terminal connector plug is provided for each port.

Features & Benefits:
  • Supplied with Trend Lite Driver
  • Read and write Trend system values from/to 3rd party systems
  • Read and write values from 3rd party systems
  • DIN rail or surface mounting
  • 2 Ethernet ports, 1 x RS232 port, and 1 x RS485 port
  • Up to 2 optional plug in communications cards for RS232, LON FTT, and RS485
  • 15 Vdc power supply
Specifications

Others

  • Brand
    • Honeywell
  • For Use With
    • TONN volt

Others

  • Brand
    • Honeywell
  • For Use With
    • TONN volt
  • Brand : Honeywell
  • For Use With : TONN volt