/content/hbtbt/ae/en/search-results.html

    Interface Cards

    Vigilon Fibre Optic Secure Domain Card

    The Vigilon Fibre Optic Secure Domain Cards allow fast message passing to the network. These cards must be plugged into the backplane of the panel or node in a dedicated slot.

    Overview

    The fibre network card allows fast message passing to the network. The card must be plugged into the backplane of the panel or node in a dedicated slot. The fibre optic cables connect directly to sockets on the card. There are two builds of the fibre network cards for secure EN54 and BS Vigilon networks. VIG-NC-DOM-FO Fibre Optic Network card (for Domain bridge).

    Certifications:
    • MCC
    Specifications

    Others

    • Brand
      • Gent

    Others

    • Brand
      • Gent
    • Brand : Gent