/content/hbtbt/ae/en/search-results.html

Memory Modules

Micro SD Card for WEB-8000 Embedded Controller

These micro SD cards are sold in a case of 15 and are used with WEB-8000 embedded controllers.

Overview

These micro SD cards are sold in a case of 15 and are used with WEB-8000 embedded controllers. 

Specifications

Others

  • Brand
    • Tridium
  • Product Type
    • WEB-8000 USD Card Degrees Celsius
  • Includes
    • Two 10/100MB Ethernet Ports voltage alternating current
    • Two Isolated RS-485 Ports voltage alternating current
  • For Use With
    • JACE-8000 volt

Others

  • Brand
    • Tridium
  • Product Type
    • WEB-8000 USD Card Degrees Celsius
  • Includes
    • Two 10/100MB Ethernet Ports voltage alternating current
    • Two Isolated RS-485 Ports voltage alternating current
  • For Use With
    • JACE-8000 volt
  • Brand : Tridium
  • Product Type : WEB-8000 USD Card Degrees Celsius
  • Includes : Two 10/100MB Ethernet Ports voltage alternating current|Two Isolated RS-485 Ports voltage alternating current
  • For Use With : JACE-8000 volt
Product Number
Image
SKU
Description
alt
JACE-8000-USD-CSE
Micro SD Card for WEB-8000 Embedded Controller, Case of 15
Image
SKU
Description
alt
JACE-8000-USD-CSE
Micro SD Card for WEB-8000 Embedded Controller, Case of 15