Relay Modules & Retrofits
500 Series Intelli Modules
The System Sensor intelligent module products are designed to meet a wide range of applications.
Monitor and control modules can be used to supervise and activate sounders, strobes, door closers, pull stations, water flow switches, conventional smoke detectors, and more. Each module is rigorously designed and tested for electromagnetic compatibility and environmental reliability, in many cases exceeding industry standards. Modules are addressed with easy-to-use rotary code switches. Full size modules mount in standard 4 in × 4 in × 21⁄8 in junction box. Wiring terminals are easily accessible for troubleshooting
Features & Benefits:- Analog communications
- Low standby current
- Mounts in standard 4˝ junction box
- UL
- ULC
- FM
Others
- Minimum Operating Voltage
- 15 voltage direct current
- Minimum Operating Humidity
- 10 Percentage
- Minimum Operating Ambient Temperature
- 32 degree Fahrenheit
- Overall Height
- 4.675 inch
- Overall Depth
- 1.4 inch
- Standby Current
- 400 @ 24 VDC µA
- Maximum Operating Voltage
- 32 voltage direct current
- Maximum Operating Humidity
- 93 Percentage
- Maximum Operating Ambient Temperature
- 120 degree Fahrenheit
- Overall Width
- 4.275 inch
- Brand
- System Sensor
- Regulatory Approvals
- UL; ULC; FM ampere
- Maximum Resistance
- 47 Kohms ohm
- Product Type
- Control Module Degrees Celsius
Others
- Minimum Operating Voltage
- 15 voltage direct current
- Minimum Operating Humidity
- 10 Percentage
- Minimum Operating Ambient Temperature
- 32 degree Fahrenheit
- Overall Height
- 4.675 inch
- Overall Depth
- 1.4 inch
- Standby Current
- 400 @ 24 VDC µA
- Maximum Operating Voltage
- 32 voltage direct current
- Maximum Operating Humidity
- 93 Percentage
- Maximum Operating Ambient Temperature
- 120 degree Fahrenheit
- Overall Width
- 4.275 inch
- Brand
- System Sensor
- Regulatory Approvals
- UL; ULC; FM ampere
- Maximum Resistance
- 47 Kohms ohm
- Product Type
- Control Module Degrees Celsius
- Minimum Operating Voltage : 15 voltage direct current
- Minimum Operating Humidity : 10 Percentage
- Minimum Operating Ambient Temperature : 32 degree Fahrenheit
- Overall Height : 4.675 inch
- Overall Depth : 1.4 inch
- Standby Current : 400 @ 24 VDC µA
- Maximum Operating Voltage : 32 voltage direct current
- Maximum Operating Humidity : 93 Percentage
- Maximum Operating Ambient Temperature : 120 degree Fahrenheit
- Overall Width : 4.275 inch
- Brand : System Sensor
- Regulatory Approvals : UL; ULC; FM ampere
- Maximum Resistance : 47 Kohms ohm
- Product Type : Control Module Degrees Celsius