/content/hbtbt/ae/en/search-results.html

Relay Modules & Retrofits

Dimming Standard With Load Status Relay Panel 48

Dimming standard with load status relay panels 48 are lighting control panels scheduled from any BACnet BAS and are compatible with all low voltage switches, occupancy sensors and light level sensors.

Overview

Dimming standard with load status relay panels 48 are UL listed lighting control panels. Relay panels scheduled from any BACnet BAS and are compatible with all low voltage switches, occupancy sensors, and light level sensors. Dimming standard with load status relay panels are mount near the circuit breaker panel to provide centralized control of branch lighting circuits. Relay Panels 48 (RP48) features up to 48 lighting tough relays (LTR) in a black powder coated steel enclosure with a hinged reversible door.

Features & Benefits:
  • Dimming (DLH / Presets)
  • BACnet MS/TP communication to BAS network
  • CANbus network for Satellite and Capacitive Touch Stations (CTS)
  • Line and low voltage compartment separation
  • Upgradable Controller Board firmware
Certifications:
  • BTL Listed
  • UL Listed
  • UL916/UL924
  • US/Canada
  • Seismic rating 2012 ICC-ES AC156, importance factor 1.5
Specifications

Others

  • Device Type
    • Relay Module
  • Brand
    • Alerton

Others

  • Device Type
    • Relay Module
  • Brand
    • Alerton
  • Device Type : Relay Module
  • Brand : Alerton