/content/hbtbt/ae/en/search-results.html

    Relay Modules & Retrofits

    I/O Devices

    Discontinued

    I/O Devices act as an interface between an IQ controller and heating and ventilation equipment.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until
    The Single Relay Module (SRM) enables a controller output signal to drive a single changeover relay. The 2SRM houses two single relays. The Two Relay Module (2RM) may be configured as a high/low or a raise/lower relay module by link selection. The Three Relay Module (3RM) may be configured as a Fan/Heating/Cooling sequence controller (HCM) or a 3 stage sequence controller (TRM) using the operating mode link. The Six Relay Module (6RM) converts an analogue output of an IQ controller to six stages of relay output.

    Features & Benefits:
    • LED status indication
    • Standard DIN rail mounting
    • Rising cage clamp terminals
    • 24 Vac/dc input power supply
    Specifications

    Others

    • Brand
      • Trend

    Others

    • Brand
      • Trend
    • Brand : Trend