/content/hbtbt/ae/en/search-results.html

    Relay Modules & Retrofits

    L208 Lamp Controller

    INNCOM by Honeywell’s lamp controllers enable or enhance remote control capability for freestanding guestroom lighting while maintaining local switching.

    Overview

    INNCOM by Honeywell’s lamp controllers enable or enhance remote control capability for freestanding guestroom lighting while maintaining local switching. Most can provide variable illumination control (either dimming or low-medium-high settings).

    The L208 floor or desk lamp dimmer provides remote control of the lamp for the INNCOM by Honeywell MODEVA, EVORA, S-Series, and Designer Series systems. It is available with a 400W leading edge dimmer or a 500W non-dimmable output. The L208 mounts discretely out of sight or to a wall. The L208 uses wired S5 bus and wireless RF for communications. The L208 can be equipped with the SL208.1 or used with SL210 to provide local and remote control.

    Features & Benefits:
    • Wall mounting bracket
    • Wired S5 bus and RF Deep Mesh wireless communication
    Certifications:
    • FC
    • UL Listed
    • RoHS
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list