/content/hbtbt/ae/en/search-results.html

    Relay Modules & Retrofits

    Lamp Driver Relay Module

    Discontinued

    The lamp driver relay modules are used to provide 32 dry-contact relays for electrical isolation when connecting the system to other equipment.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    LDM Lamp Driver Modules are used to General the LDM Series lamp driver modules, when combined with a custom graphic display, provide annunciation and control for Notifier's intelligent fire alarm control panels. These modules use a serial communications interface, and may be located up to 6,000 feet from the panel.

    Features & Benefits:
    • ALARM/CIRCUIT ON and TROUBLE lamp/LED per-point option, or more dense alarm-only option (field selectable)
    • Control switch option for remote control per point
    • On-line/power LED indicator
    • Alarm and trouble resound with flash of new conditions
    • Local sounder for both alarm/circuit-on and trouble conditions with silence/acknowledge switch connection
    • Serial EIA-485 interface for reduced installation costs
    • Efficient switch-power converter reduces power consumption
    • Microprocessor-controlled electronics, fully supervised
    • Plug-in terminal blocks for ease of installation and service
    • Trouble monitor option for remote power supplies
    Certifications:
    • BSA
    • City of Denver approved
    • CSFM
    • FDNY
    • FM Approved
    • MEA Listed
    • UL Listed: S635
    • ULC Listed: S635
    Specifications

    Others

    • Brand
      • NOTIFIER
    • Product Type
      • I/O Cards & Modules

    Others

    • Brand
      • NOTIFIER
    • Product Type
      • I/O Cards & Modules
    • Brand : NOTIFIER
    • Product Type : I/O Cards & Modules