Relay Modules & Retrofits
M300RJ Intelli Addressable Relay Module
The M300RJ Addressable Relay Module provides the system with a dry-contact output for activating a variety of auxiliary devices, such as fans, dampers, control equipment, etc.
The M300RJ Addressable Relay Module provides the system with a dry-contact output for activating a variety of auxiliary devices, such as fans, dampers, control equipment, etc. Addressability allows the dry contact to be activated, either manually or through panel programming, on a select basis. M300RJ(A) uses one of 159 possible module addresses on a SLC loop (99 on CLIP loops). It responds to regular polls from the control panel and reports its type and status, including the open/normal/short status of its Notification Appliance Circuit (NAC).
Features & Benefits:- Built-in type identification automatically identifies these devices to the control panel
- Integral LED “blinks” green each time a communication is received from the control panel and turns on in steady red when activated
- LED blink may be deselected globally (affects all devices)
- High noise immunity (EMF/RFI)
- The M300CJ(A) may be used to switch 24-volt NAC power, audio (up to 70.7 Vrms)
- Wide viewing angle of LED
- SEMS screws with clamping plates for wiring ease
- Direct-dial entry of address 01– 159 for Flash Scan loops, 01 – 99 for CLIP mode loops
- UL: S1570
- ULC: S1570 (A version only)
- FM Approved
- CSFM: 7300-0554:131
- MEA: 130-00-E
- FDNY: COA #6036
Others
- Overall Depth
- 31.75 millimetre
- Supply Voltage
- 15 to 32 voltage direct current
- Maximum Operating Humidity
- 93 Percentage
- Overall Width
- 101.6 millimetre
- Overall Height
- 114.3 millimetre
- Device Type
- Relay Module
- Brand
- Johnson Controls
- Regulatory Approvals
- UL: S1570; ULC: S1570 (A version only); FM Approved; CSFM: 7300-0554:131; MEA: 130-00-E; FDNY: COA #6036 Watt
Others
- Overall Depth
- 31.75 millimetre
- Supply Voltage
- 15 to 32 voltage direct current
- Maximum Operating Humidity
- 93 Percentage
- Overall Width
- 101.6 millimetre
- Overall Height
- 114.3 millimetre
- Device Type
- Relay Module
- Brand
- Johnson Controls
- Regulatory Approvals
- UL: S1570; ULC: S1570 (A version only); FM Approved; CSFM: 7300-0554:131; MEA: 130-00-E; FDNY: COA #6036 Watt
- Overall Depth : 31.75 millimetre
- Supply Voltage : 15 to 32 voltage direct current
- Maximum Operating Humidity : 93 Percentage
- Overall Width : 101.6 millimetre
- Overall Height : 114.3 millimetre
- Device Type : Relay Module
- Brand : Johnson Controls
- Regulatory Approvals : UL: S1570; ULC: S1570 (A version only); FM Approved; CSFM: 7300-0554:131; MEA: 130-00-E; FDNY: COA #6036 Watt