/content/hbtbt/ae/en/search-results.html

Relay Modules & Retrofits

Retrofit Interior 16

The Retrofit Interior Dimming Standard series are designed to replace existing relay panel electronics and relays with a single back plate mounted assembly. The RI comes with 16 relay capacity and 3 different mounting options.

Overview

The Retrofit Interior Dimming Standard series are designed to replace existing relay panel electronics and relays with a single back plate mounted assembly. The RI comes with 16 relay capacity and 3 different mounting options.

The Retrofit Interior are designed such a way that installation retains the original line voltage wire, conduit, and enclosure reducing labour as well as material cost. RI may be scheduled from any BACnet BAS and are compatible with all low voltage switches, occupancy sensors, and light level sensors. Retrofit Interior 16 (RI16) are specified with 8 or 16 Lighting Tough Relays (LTR) in addition to several special options.

Features & Benefits:
  • Retains line voltage wire, conduit, and enclosure
  • Switching and Dimming (DLH / Presets) models available
  • BACnet MS/TP communication to BAS network
  • Sub network for Satellite and Capacitive Touch Stations (CTS)
  • Install in less than 4 hours
  • Top or bottom mounted low voltage compartment
Certifications:
  • UL Listed
  • UL508A Open
  • Standard for Energy Management Equipment,
  • US/Canada
  • CEC Title 24
  • Electronics meet or exceed IEC Level 3
Specifications

Others

  • Product Type
    • Retrofit Interior Standard Degrees Celsius
  • Brand
    • Alerton

Others

  • Product Type
    • Retrofit Interior Standard Degrees Celsius
  • Brand
    • Alerton
  • Product Type : Retrofit Interior Standard Degrees Celsius
  • Brand : Alerton