/content/hbtbt/ae/en/search-results.html

    Relay Modules & Retrofits

    SIL 3 REPEATER POWER SUPPLY HART

    The Repeater Power Supply module is a high integrity analog input interface suitable for applications requiring SIL 3 level in safety related systems for high risk industries.

    Overview

    The Repeater Power Supply module is a high integrity analog input interface suitable for applications requiring SIL 3 level in safety related systems for high risk industries. It provides a fully floating dc supply for energizing conventional 2 wires 4-20 mA, active or passive, transmitters located in Hazardous Area and repeats the current in floating circuit to drive a Safe Area load. The module supports output current duplication and it allows bi-directional communication signals, for HART® devices.

    Features & Benefits:
    • High Accuracy
    • Three port isolation
    • High Density
    Certifications:
    • SIL 3 / SC 3
    • IEC61508:2010
    Product Number
    Part Number
    Description
    Add to list
    GMINT-D1092D
    Relay Output Module, SIL 3, 24V DC, DIN Rail, Dual Channel
    PRS-24VDC
    SIL 3 relay - UL listed