/content/hbtbt/ae/en/search-results.html

Relay Modules & Retrofits

W7220 JADE™ Economizer Logic Module

W7220 JADE™ economizer logic modules provide the basic inputs and outputs to provide simple economizer control.

Overview

W7220 JADE™ economizer logic modules provide the basic inputs and outputs to provide simple economizer control. When used with the optional Sylk™ Bus sensors, these modules provide more advanced economizer functionality. They automatically detect sensors by polling to determine which sensors are present. If a sensor loses communications after it has been detected, the modules indicate a device fail error on the LCD.

Features & Benefits:
  • Designed for use with any Honeywell (2 to 10V DC) or Honeywell Sylk Bus communicating actuator
  • Includes terminals for a CO2 sensor, mixed air sensor, and an outdoor dry bulb sensor
  • Features a 2-line 16-character LCD display that provides status for normal operation, setup parameters, checkout tests, and alarms and error conditions
  • Rated voltage: 20 to 30V AC RMS; 50/60 Hz
Certifications:
  • C-Tick Approved
Specifications

Others

  • Maximum Operating Humidity
    • 95 (Non-condensing) percentage relative humidity
  • Network Connection
    • Yes
  • Mounting Type
    • Duct inch
  • Maximum Wire Gauge
    • 18 AWG square millimetre
  • Minimum Wire Gauge
    • 22 AWG
  • Device Type
    • Economizer Module
  • Brand
    • Honeywell

Others

  • Maximum Operating Humidity
    • 95 (Non-condensing) percentage relative humidity
  • Network Connection
    • Yes
  • Mounting Type
    • Duct inch
  • Maximum Wire Gauge
    • 18 AWG square millimetre
  • Minimum Wire Gauge
    • 22 AWG
  • Device Type
    • Economizer Module
  • Brand
    • Honeywell
  • Maximum Operating Humidity : 95 (Non-condensing) percentage relative humidity
  • Network Connection : Yes
  • Mounting Type : Duct inch
  • Maximum Wire Gauge : 18 AWG square millimetre
  • Minimum Wire Gauge : 22 AWG
  • Device Type : Economizer Module
  • Brand : Honeywell
Others
Name
Description
File Size
Date
Size
Advanced RTU Controls Retrofit Solution Application Guide - 31-00122
application/pdf 1.08 MB
5/11/2023
1.08 MB
Economizers- Quick Selection Guide
application/pdf 339.48 KB
5/11/2023
339.48 KB
Especificações Controlador de Demanda de Ventilação – Economizer W7220 Jade - 63-1363P
application/pdf 595.83 KB
5/14/2023
595.83 KB
W7220 Demand Control Ventilation Economizer Specification Data
application/pdf 729.49 KB
5/14/2023
729.49 KB
Reference Guides
Name
Description
File Size
Date
Size
Design and Application Guide for Honeywell Economizer Controls - 63-8594
application/pdf 12.55 MB
5/11/2023
12.55 MB
Sales Sheet
Name
Description
File Size
Date
Size
Cut Energy Costs with a Simple Rooftop Retrofit sell sheet
application/pdf 1.14 MB
8/24/2023
1.14 MB
Brochure
Name
Description
File Size
Date
Size
Brochure for W7220, Jade Economizer Controller (English)
application/pdf 373.75 KB
5/11/2023
373.75 KB
Brochure for W7220, Jade Economizer Controller (Spanish)
application/pdf 317.93 KB
5/11/2023
317.93 KB
Brochure for Sylk Enabled Devices (English)
application/pdf 2.86 MB
8/9/2023
2.86 MB
Brochure for W7220, Jade Economizer Controller (French)
application/pdf 337.04 KB
5/11/2023
337.04 KB
Installation Instructions
Name
Description
File Size
Date
Size
W7220 Jade Economizer Installation Instructions 62-0331
application/pdf 1.88 MB
5/8/2023
1.88 MB
Installation Instruction
application/pdf 557.46 KB
5/8/2023
557.46 KB
W7220-PCMOD Interface Module Installation Instructions - 62-0409
application/pdf 525.94 KB
5/8/2023
525.94 KB
Data Sheet
Name
Description
File Size
Date
Size
Economizador Jade Información Del Producto - 63-2700S
application/pdf 3.35 MB
5/14/2023
3.35 MB
W7220 JADE Economizer Module Installation Instructions 63-2700
application/pdf 2.72 MB
5/14/2023
2.72 MB
Name
Description
File Size
Date
Size
Advanced RTU Controls Retrofit Solution Application Guide - 31-00122
application/pdf 1.08 MB
5/11/2023
1.08 MB
Cut Energy Costs with a Simple Rooftop Retrofit sell sheet
application/pdf 1.14 MB
8/24/2023
1.14 MB
Design and Application Guide for Honeywell Economizer Controls - 63-8594
application/pdf 12.55 MB
5/11/2023
12.55 MB
W7220 Jade Economizer Installation Instructions 62-0331
application/pdf 1.88 MB
5/8/2023
1.88 MB
Brochure for W7220, Jade Economizer Controller (English)
application/pdf 373.75 KB
5/11/2023
373.75 KB
Brochure for W7220, Jade Economizer Controller (Spanish)
application/pdf 317.93 KB
5/11/2023
317.93 KB
Economizador Jade Información Del Producto - 63-2700S
application/pdf 3.35 MB
5/14/2023
3.35 MB
Economizers- Quick Selection Guide
application/pdf 339.48 KB
5/11/2023
339.48 KB
Especificações Controlador de Demanda de Ventilação – Economizer W7220 Jade - 63-1363P
application/pdf 595.83 KB
5/14/2023
595.83 KB
Brochure for Sylk Enabled Devices (English)
application/pdf 2.86 MB
8/9/2023
2.86 MB
Installation Instruction
application/pdf 557.46 KB
5/8/2023
557.46 KB
W7220-PCMOD Interface Module Installation Instructions - 62-0409
application/pdf 525.94 KB
5/8/2023
525.94 KB
W7220 JADE Economizer Module Installation Instructions 63-2700
application/pdf 2.72 MB
5/14/2023
2.72 MB
W7220 Demand Control Ventilation Economizer Specification Data
application/pdf 729.49 KB
5/14/2023
729.49 KB
Brochure for W7220, Jade Economizer Controller (French)
application/pdf 337.04 KB
5/11/2023
337.04 KB
Name
Description
File Size
Date
Size
Advanced RTU Controls Retrofit Solution Application Guide - 31-00122
1.08 MB
5/11/2023
Economizers- Quick Selection Guide
339.48 KB
5/11/2023
Especificações Controlador de Demanda de Ventilação – Economizer W7220 Jade - 63-1363P
595.83 KB
5/14/2023
W7220 Demand Control Ventilation Economizer Specification Data
729.49 KB
5/14/2023
Design and Application Guide for Honeywell Economizer Controls - 63-8594
12.55 MB
5/11/2023
Cut Energy Costs with a Simple Rooftop Retrofit sell sheet
1.14 MB
8/24/2023
Brochure for W7220, Jade Economizer Controller (English)
373.75 KB
5/11/2023
Brochure for W7220, Jade Economizer Controller (Spanish)
317.93 KB
5/11/2023
Brochure for Sylk Enabled Devices (English)
2.86 MB
8/9/2023
Brochure for W7220, Jade Economizer Controller (French)
337.04 KB
5/11/2023
W7220 Jade Economizer Installation Instructions 62-0331
1.88 MB
5/8/2023
Installation Instruction
557.46 KB
5/8/2023
W7220-PCMOD Interface Module Installation Instructions - 62-0409
525.94 KB
5/8/2023
Economizador Jade Información Del Producto - 63-2700S
3.35 MB
5/14/2023
W7220 JADE Economizer Module Installation Instructions 63-2700
2.72 MB
5/14/2023