/content/hbtbt/ae/en/search-results.html

    Relay Modules & Retrofits

    X05R.8 Relay Pack

    Discontinued

    The X05R.8 Relay Pack extends or expands the INNCOM by Honeywell IRAS lighting controls, drape controls, and HVAC controls to switch a wide variety of loads for many different applications

    Overview
    This product has been discontinued.
    Honeywell will provide product support until
    The X05R extends or expands the INNCOM by Honeywell IRAS lighting controls, drape controls, and HVAC controls to switch a wide variety of loads for many different applications. SPECIFICATIONS The X05R has a small footprint and provides up to eight 15A relays (120240VAC switched output: see datasheet for specific ratings based on load type) sharing a single common for every two relays. The X05R is available in a DIN rail mountable enclosure. This product requires an external 12VDC power supply, typically the PS564.DIN. Features DIN rail mountable Voltage: 12VDC Relay contact rating: 100240VAC 15A 1 digital input Wired S5 bus communications FCC, UL, CQC, CE, RoHS Approved Configurations X05R.USUL, CE Mark listed BOM X05R.CNCQC listed BOM