/content/hbtbt/ae/en/search-results.html

    Remote Room Controllers

    Room Terminal

    Room terminal with integrated operating elements such as presence buttons, call and doctor call button.

    Overview

    This product is no longer available

    Part Number: 76921B1

    Room terminal with integrated operating elements such as presence buttons, call and doctor call button. High-quality LCD with additional multifunction buttons. Serves as a controller for patient and function room with speech and offers connecting options for active databus components like bed modules and call modules. Equipped with dual line, 8- character, alphanumeric LCD with background illumination, also legible from a greater distance. If presence is set, the system message with the highest priority (e.g. call, malfunction or presence) is indicated optically and acoustically - the scroll buttons can be used to switch to other messages. Speech (incoming and outgoing) the hands-free mode via integrated speaker and microphone in high audio quality due to digital transmission technology. Easy call setup, also to selective targets displayed (calls, presences), via multi- function keys.

    Features
    Operating controls:
    • Presence push-button PR1
    • Presence push-button PR2
    • Call push-button
    • Doctor call push-button
    • Multifunction keys for: Call query, call handling, display scroll button, service key
    • Room calls: Normal call, emergency call, diagnostic call, doctor call
    • WC calls: normal call, enhanced call, WC emergency call
    • Cancellation and presence: Combined cancellation/presence, presence AW1 (green), separate cancellation for bathroom-WC
    • Acoustic signals: Call transfer for normal call and emergency call, doctor call, staff call, meal call
    • Control of optical signals: WC call lamp - white,room call lamp (red), PR lamps - green and yellow
    • Security function: Short-circuit resilient, call circuit monitoring
    Accessories

    88860FV - Doctor call button replacement set (dummy).

    76919A1 - Surface-mounted connection board for room terminal.

    76919B1 - Flush-mounted connection board for room terminal.

    76919C1 - Cavity wall connection board for room terminal.

    76919T1 - Desktop unit for room terminal.

    Specifications

    Others

    • Supply Voltage
      • 24
    • Overall Width
      • 145 millimetre
    • Overall Height
      • 37.5 millimetre
    • Color
      • white, similar to RAL 9016
    • Dimensions
      • W: 145 mm H: 37.5 mm L: 250 mm (incl. sm connection board)
    • Operating voltage (A)
      • 24 V DC
    • Material
      • PC + ABS - FR
    • Installation
      • sm, fm and cavity wall mounting
    • Type of protection
      • IP 40

    Others

    • Supply Voltage
      • 24
    • Overall Width
      • 145 millimetre
    • Overall Height
      • 37.5 millimetre
    • Color
      • white, similar to RAL 9016
    • Dimensions
      • W: 145 mm H: 37.5 mm L: 250 mm (incl. sm connection board)
    • Operating voltage (A)
      • 24 V DC
    • Material
      • PC + ABS - FR
    • Installation
      • sm, fm and cavity wall mounting
    • Type of protection
      • IP 40
    • Supply Voltage : 24
    • Overall Width : 145 millimetre
    • Overall Height : 37.5 millimetre
    • Color : white, similar to RAL 9016
    • Dimensions : W: 145 mm H: 37.5 mm L: 250 mm (incl. sm connection board)
    • Operating voltage (A) : 24 V DC
    • Material : PC + ABS - FR
    • Installation : sm, fm and cavity wall mounting
    • Type of protection : IP 40
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Room terminal with display and doctor call
    application/pdf 29.64 KB
    11/4/2022
    29.64 KB
    Name
    Description
    File Size
    Date
    Size
    Room terminal with display and doctor call
    application/pdf 29.64 KB
    11/4/2022
    29.64 KB
    Name
    Description
    File Size
    Date
    Size
    Room terminal with display and doctor call
    29.64 KB
    11/4/2022