/content/hbtbt/ae/en/search-results.html

    Termination Cards

    Sub Rack Configuration (VSR)

    The VESDA Sub Rack can be configured in thousands of different way to configure. Then modules will be assembled in the configuration you specify, from left to right. Position 1 is the far left position, while Position 4 is the far right.

    Overview

    The VESDA Sub Rack can be configured in thousands of different way to configure. Then modules will be assembled in the configuration you specify, from left to right. Position 1 is the far left position, while Position 4 is the far right. The Sub Rack mounts on any standard 19 rack. Sub rack enclosures are also available. Front module: is a display, programmer, or VESDAnet socket. Back modules: are remote termination cards with a variety of relay options. All programmers and displays require remote termination cards. Every relay termination card requires a display or relay processor board. If you are using the sub rack for remote relays only, you must have a relay processor board in each position that has a relay.

    Specifications

    Others

    • Brand
      • Xtralis

    Others

    • Brand
      • Xtralis
    • Brand : Xtralis
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list