/content/hbtbt/ae/en/search-results.html

Termination Cards

Terminal Card For Panel 8010

Terminal card accessories are used for extinguishing panel 8010.

Overview

Terminal card accessories are used for extinguishing panel 8010.

Certifications:
  • CE Certified
Specifications

Others

  • Input Voltage
    • 230 voltage alternating current
  • Amperage
    • 0.8
  • Brand
    • Esser
  • Includes
    • 50-Pin Connection Cable 1m D-Sub50 x 2
    • Terminal Card for Top Hat Rail or C-Rail Mounting with D-Sub Multi-Point Connectors
    • Terminal Card for Top Hat Rail or C-Rail Mounting with D-Sub Pin Connectors
  • Device Type
    • Terminal Card

Others

  • Input Voltage
    • 230 voltage alternating current
  • Amperage
    • 0.8
  • Brand
    • Esser
  • Includes
    • 50-Pin Connection Cable 1m D-Sub50 x 2
    • Terminal Card for Top Hat Rail or C-Rail Mounting with D-Sub Multi-Point Connectors
    • Terminal Card for Top Hat Rail or C-Rail Mounting with D-Sub Pin Connectors
  • Device Type
    • Terminal Card
  • Input Voltage : 230 voltage alternating current
  • Amperage : 0.8
  • Brand : Esser
  • Includes : 50-Pin Connection Cable 1m D-Sub50 x 2|Terminal Card for Top Hat Rail or C-Rail Mounting with D-Sub Multi-Point Connectors|Terminal Card for Top Hat Rail or C-Rail Mounting with D-Sub Pin Connectors
  • Device Type : Terminal Card