/content/hbtbt/ae/en/search-results.html

Web Panels

HTML5 Web Panels

The new HMI generation of Saia PCD offers an elegant and robust design for control cabinet installations. With its modern HTML5 browser based on Linux, the touch panel provides high cyber security level to prevent from unauthorized access.

Overview

The new HMI generation of Saia PCD offers an elegant and robust design for control cabinet installations. With its modern HTML5 browser based on Linux, the touch panel provides high cyber security level to prevent from unauthorized access. High quality, industrial grade and long life cycles (>10 years) are at the core of the panels. Controllers, HMI and tools are harmonized while the compatibility with HTML5 Web-Editor is ensured.

Features & Benefits:
  • Powerful and fast ARM Cortex-A9 Processor
  • Interfaces: Ethernet, USB
  • Power supply: 24 VDC
  • HTML5 Chromium Browser to access PCD Webserver or any other webserver
  • Compatible with HTML5 Web-Editor projects
  • Brilliant up to 2,100,000 pixels display
  • Wide angle visibility
  • Capacitive touch versions in total glass design. Resistant to scratches, UV and chemicals
  • IP66 protection from the front
  • Operating temperature –20°C to +60°C
  • Real Time Clock, RTC Back-up, Buzzer
Certifications:
  • IECEx
  • ATEX
  • DNV-GL
  • Lloyd’s Register
  • UL
Specifications

Others

  • Brand
    • Saia Burgess Controls (SBC)

Others

  • Brand
    • Saia Burgess Controls (SBC)
  • Brand : Saia Burgess Controls (SBC)
Others
Name
Description
File Size
Date
Size
Modulo adicional AlarmTextAssigner para Saia PCD Supervisor
application/pdf 911.23 KB
5/11/2023
911.23 KB
Wide Screen Micro-Browser Panels Serie PCD7.D450WTPx und PCD7.D570WTPx
application/pdf 3.1 MB
5/11/2023
3.1 MB
Saia PCD Supervisor V2.1 Easy Templating Manuel de configuration
application/pdf 3.69 MB
5/11/2023
3.69 MB
Supervisor Device Template for Saia PCD Supervisor
application/pdf 1.94 MB
5/11/2023
1.94 MB
Serie PCD7.D450WTPx and PCD7.D570WTPx Wide Screen Micro-Browser Panels
application/pdf 3 MB
5/11/2023
3 MB
Supervisor Device Template for Saia PCD Supervisor
application/pdf 1.95 MB
5/11/2023
1.95 MB
IHM HTML5 Optimisez la visualisation avec nos écrans tactiles pour l’industrie 4.0
application/pdf 1.88 MB
5/14/2023
1.88 MB
Il modulo aggiuntivo AlarmTextAssigner per Saia PCD Supervisor
application/pdf 911.93 KB
5/11/2023
911.93 KB
Saia PCD Supervisor POINT VIEW WIDGET
application/pdf 2.9 MB
5/11/2023
2.9 MB
Saia PCD Supervisor POINT VIEW WIDGET
application/pdf 2.88 MB
5/10/2023
2.88 MB
Saia PCD Supervisor V2.1 Easy Templating Manuale configurazione
application/pdf 3.69 MB
5/10/2023
3.69 MB
Saia PCD Supervisor V2.1 Easy Templating Manual de configuración
application/pdf 3.69 MB
5/11/2023
3.69 MB
Supervisor Device Template para Saia PCD Supervisor
application/pdf 1.95 MB
5/10/2023
1.95 MB
Saia PCD Superviseur POINT VIEW WIDGET
application/pdf 2.99 MB
5/11/2023
2.99 MB
Supervisor Device Template für Saia PCD Supervisor
application/pdf 1.96 MB
5/11/2023
1.96 MB
Serie di prodotti PCD7.D5xxCF1 Istruzioni per l’uso dei pannelli HTML5
application/pdf 1.34 MB
5/11/2023
1.34 MB
The AlarmTextAssigner Add-On Module for Saia PCD Supervisor
application/pdf 885.94 KB
5/11/2023
885.94 KB
Serie PCD7.D450WTPx et PCD7.D570WTPx Écrans de micro-navigateurs
application/pdf 3.07 MB
5/10/2023
3.07 MB
Série de produits PCD7.D5xxCF1 Mode d’emploi des pupitres HMTL5
application/pdf 1.35 MB
5/11/2023
1.35 MB
Raum Web Panel PCD7.D443WTxRx
application/pdf 1.22 MB
5/10/2023
1.22 MB
PCD7.D521CF1 TFT 21,5" – ARM Cortex A53 Quad Core 3 Ethernet, 2 ports USB
application/pdf 492.48 KB
5/14/2023
492.48 KB
Product serie PCD7.D5xxCF1 Operating Instructions for the HMTL5 panels
application/pdf 1.35 MB
5/10/2023
1.35 MB
Serie PCD7.D450WTPx e PCD7.D570WTPx Pannelli Micro Browser Wide Screen
application/pdf 3.12 MB
5/10/2023
3.12 MB
Saia PCD Room-Panels 4.3” TFT - WQVGA
application/pdf 864.8 KB
5/14/2023
864.8 KB
5” TFT-WVGA Saia PCD Web Panel MB PCD7.D450WTPF
application/pdf 455.21 KB
5/14/2023
455.21 KB
PCD7.D521CF1 21.5” TFT – ARM Cortex A53 Quad Core 3 Ethernet, 2 USB ports
application/pdf 485.6 KB
5/14/2023
485.6 KB
Saia PCD Supervisor V2.1 Easy Templating Konfigurationshandbuch
application/pdf 3.69 MB
5/10/2023
3.69 MB
Pupitres d’intérieur Saia PCD 4.3” TFT - WQVGA
application/pdf 868.65 KB
5/14/2023
868.65 KB
PCD7.D515CF1 15,6” TFT – ARM Cortex A53 Quad Core 3 Ethernet, 2 USB-Anschlüsse
application/pdf 433.9 KB
5/14/2023
433.9 KB
PCD7.D515CF1 TFT 15,6" – ARM Cortex A53 Quad Core 3 Ethernet, 2 ports USB
application/pdf 435.08 KB
5/14/2023
435.08 KB
Room Web Panel PCD7.D443WTxRx
application/pdf 1.2 MB
5/11/2023
1.2 MB
Saia PCD Room-Panels 4.3” TFT - WQVGA
application/pdf 862.96 KB
5/14/2023
862.96 KB
HTML5 HMI Optimierte Visualisierung mit Industrie 4.0-Touch-Panels
application/pdf 1.88 MB
5/14/2023
1.88 MB
PCD7.D521CF1 21,5" TFT – ARM Cortex A53 Quad Core 3 Ethernet, 2 USB-Anschlüsse
application/pdf 492.22 KB
5/14/2023
492.22 KB
Supervisor Device Template per Saia PCD Supervisor
application/pdf 1.97 MB
5/10/2023
1.97 MB
Produktserie PCD7.D5xxCF1 Bedienungsanleitung für die HMTL5-Panels
application/pdf 1.36 MB
5/10/2023
1.36 MB
PCD7.D510CF1 TFT 10.1" – ARM Cortex A53 Quad Core 3 Ethernet, 2 ports USB
application/pdf 436.87 KB
5/14/2023
436.87 KB
5” TFT-WVGA Saia PCD Web Panel MB PCD7.D450WTPF
application/pdf 455.07 KB
5/14/2023
455.07 KB
Das Zusatzmodul AlarmTextAssigner für Saia PCD Supervisor
application/pdf 889.62 KB
5/10/2023
889.62 KB
PCD7.D510CF1 10.1” TFT – ARM Cortex A53 Quad Core 3 Ethernet, 2 USB ports
application/pdf 430.89 KB
5/14/2023
430.89 KB
Saia PG5 Controls Suite: Engineering&Programmierung
application/pdf 1.7 MB
5/11/2023
1.7 MB
PCD7.D510CF1 10,1” TFT – ARM Cortex A53 Quad Core 3 Ethernet, 2 USB-Anschlüsse
application/pdf 436.88 KB
5/14/2023
436.88 KB
Saia PCD Room-Panels 4.3” TFT - WQVGA
application/pdf 863.21 KB
5/14/2023
863.21 KB
Room Panel
application/pdf 635.41 KB
5/11/2023
635.41 KB
B Basic systems
application/pdf 30.43 MB
5/11/2023
30.43 MB
PCD7.D515CF1 15.6” TFT – ARM Cortex A53 Quad Core 3 Ethernet, 2 USB ports
application/pdf 428.68 KB
5/14/2023
428.68 KB
Saia PCD Portfolio
application/pdf 999.5 KB
5/10/2023
999.5 KB
Pupitres Web Room Saia PCD
application/pdf 634.08 KB
5/11/2023
634.08 KB
5” TFT-WVGA Saia PCD Web Panel MB PCD7.D450WTPF
application/pdf 454.82 KB
5/14/2023
454.82 KB
Bedienen und Beobachten
application/pdf 4.15 MB
5/11/2023
4.15 MB
Saia PCD Portfolio
application/pdf 996.91 KB
5/10/2023
996.91 KB
Room automation
application/pdf 2.44 MB
5/11/2023
2.44 MB
Raumautomation
application/pdf 2.45 MB
5/11/2023
2.45 MB
Controllo e monitoraggio
application/pdf 4.2 MB
5/11/2023
4.2 MB
Saia PCD Portafoglio
application/pdf 997.36 KB
5/10/2023
997.36 KB
B Sistemi di base
application/pdf 30.45 MB
5/11/2023
30.45 MB
A Produkte
application/pdf 47.01 MB
6/1/2023
47.01 MB
Automazione di camera
application/pdf 2.43 MB
5/11/2023
2.43 MB
HMI HTML5 Migliora la visualizzazione con pannelli touch per l’industria 4.0
application/pdf 1.87 MB
5/14/2023
1.87 MB
Automatisation des locaux
application/pdf 2.45 MB
5/11/2023
2.45 MB
Saia PG5 Controls Suite : ingénierie et programmation
application/pdf 1.69 MB
5/11/2023
1.69 MB
Commande et surveillance
application/pdf 4.15 MB
5/11/2023
4.15 MB
HTML5 HMI Improve visualisation with Industrial 4.0 Touch Panels
application/pdf 1.87 MB
5/14/2023
1.87 MB
C Annex
application/pdf 445.2 KB
6/1/2023
445.2 KB
A Products
application/pdf 46.92 MB
6/1/2023
46.92 MB
PCD7.D515CF1 TFT da 15,6” ARM Cortex A53 Quad Core 3 porte Ethernet, 2 porte USB
application/pdf 432.99 KB
5/14/2023
432.99 KB
A Produits
application/pdf 47.02 MB
6/1/2023
47.02 MB
A Prodotti
application/pdf 46.99 MB
6/1/2023
46.99 MB
Room Panels
application/pdf 631.07 KB
5/11/2023
631.07 KB
PCD7.D521CF1 21,5” TFT – ARM Cortex A53 Quad Core 3 porte Ethernet, 2 porte USB
application/pdf 490.92 KB
5/14/2023
490.92 KB
Operation and monitoring
application/pdf 4.14 MB
5/11/2023
4.14 MB
PCD7.D510CF1 10,1” TFT – ARM Cortex A53 Quad Core 3 porte Ethernet, 2 porte USB
application/pdf 435.91 KB
5/14/2023
435.91 KB
Saia PCD Room Panels
application/pdf 630.2 KB
5/11/2023
630.2 KB
C Annexe
application/pdf 453.29 KB
6/1/2023
453.29 KB
Saia PCD Vue d�ensemble du portefeuille
application/pdf 998.03 KB
5/10/2023
998.03 KB
Le module complémentaire AlarmTextAssigner pour Saia PCD Supervisor
application/pdf 890.4 KB
5/11/2023
890.4 KB
Pupitres Web Room PCD7.D443WTxRx
application/pdf 1.22 MB
5/11/2023
1.22 MB
Name
Description
File Size
Date
Size
Modulo adicional AlarmTextAssigner para Saia PCD Supervisor
911.23 KB
5/11/2023
911.23 KB
Wide Screen Micro-Browser Panels Serie PCD7.D450WTPx und PCD7.D570WTPx
3.1 MB
5/11/2023
3.1 MB
Saia PCD Supervisor V2.1 Easy Templating Manuel de configuration
3.69 MB
5/11/2023
3.69 MB
Supervisor Device Template for Saia PCD Supervisor
1.94 MB
5/11/2023
1.94 MB
Serie PCD7.D450WTPx and PCD7.D570WTPx Wide Screen Micro-Browser Panels
3 MB
5/11/2023
3 MB
Supervisor Device Template for Saia PCD Supervisor
1.95 MB
5/11/2023
1.95 MB
IHM HTML5 Optimisez la visualisation avec nos écrans tactiles pour l’industrie 4.0
1.88 MB
5/14/2023
1.88 MB
Il modulo aggiuntivo AlarmTextAssigner per Saia PCD Supervisor
911.93 KB
5/11/2023
911.93 KB
Saia PCD Supervisor POINT VIEW WIDGET
2.9 MB
5/11/2023
2.9 MB
Saia PCD Supervisor POINT VIEW WIDGET
2.88 MB
5/10/2023
2.88 MB
Saia PCD Supervisor V2.1 Easy Templating Manuale configurazione
3.69 MB
5/10/2023
3.69 MB
Saia PCD Supervisor V2.1 Easy Templating Manual de configuración
3.69 MB
5/11/2023
3.69 MB
Supervisor Device Template para Saia PCD Supervisor
1.95 MB
5/10/2023
1.95 MB
Saia PCD Superviseur POINT VIEW WIDGET
2.99 MB
5/11/2023
2.99 MB
Supervisor Device Template für Saia PCD Supervisor
1.96 MB
5/11/2023
1.96 MB
Serie di prodotti PCD7.D5xxCF1 Istruzioni per l’uso dei pannelli HTML5
1.34 MB
5/11/2023
1.34 MB
The AlarmTextAssigner Add-On Module for Saia PCD Supervisor
885.94 KB
5/11/2023
885.94 KB
Serie PCD7.D450WTPx et PCD7.D570WTPx Écrans de micro-navigateurs
3.07 MB
5/10/2023
3.07 MB
Série de produits PCD7.D5xxCF1 Mode d’emploi des pupitres HMTL5
1.35 MB
5/11/2023
1.35 MB
Raum Web Panel PCD7.D443WTxRx
1.22 MB
5/10/2023
1.22 MB
PCD7.D521CF1 TFT 21,5" – ARM Cortex A53 Quad Core 3 Ethernet, 2 ports USB
492.48 KB
5/14/2023
492.48 KB
Product serie PCD7.D5xxCF1 Operating Instructions for the HMTL5 panels
1.35 MB
5/10/2023
1.35 MB
Serie PCD7.D450WTPx e PCD7.D570WTPx Pannelli Micro Browser Wide Screen
3.12 MB
5/10/2023
3.12 MB
Saia PCD Room-Panels 4.3” TFT - WQVGA
864.8 KB
5/14/2023
864.8 KB
5” TFT-WVGA Saia PCD Web Panel MB PCD7.D450WTPF
455.21 KB
5/14/2023
455.21 KB
PCD7.D521CF1 21.5” TFT – ARM Cortex A53 Quad Core 3 Ethernet, 2 USB ports
485.6 KB
5/14/2023
485.6 KB
Saia PCD Supervisor V2.1 Easy Templating Konfigurationshandbuch
3.69 MB
5/10/2023
3.69 MB
Pupitres d’intérieur Saia PCD 4.3” TFT - WQVGA
868.65 KB
5/14/2023
868.65 KB
PCD7.D515CF1 15,6” TFT – ARM Cortex A53 Quad Core 3 Ethernet, 2 USB-Anschlüsse
433.9 KB
5/14/2023
433.9 KB
PCD7.D515CF1 TFT 15,6" – ARM Cortex A53 Quad Core 3 Ethernet, 2 ports USB
435.08 KB
5/14/2023
435.08 KB
Room Web Panel PCD7.D443WTxRx
1.2 MB
5/11/2023
1.2 MB
Saia PCD Room-Panels 4.3” TFT - WQVGA
862.96 KB
5/14/2023
862.96 KB
HTML5 HMI Optimierte Visualisierung mit Industrie 4.0-Touch-Panels
1.88 MB
5/14/2023
1.88 MB
PCD7.D521CF1 21,5" TFT – ARM Cortex A53 Quad Core 3 Ethernet, 2 USB-Anschlüsse
492.22 KB
5/14/2023
492.22 KB
Supervisor Device Template per Saia PCD Supervisor
1.97 MB
5/10/2023
1.97 MB
Produktserie PCD7.D5xxCF1 Bedienungsanleitung für die HMTL5-Panels
1.36 MB
5/10/2023
1.36 MB
PCD7.D510CF1 TFT 10.1" – ARM Cortex A53 Quad Core 3 Ethernet, 2 ports USB
436.87 KB
5/14/2023
436.87 KB
5” TFT-WVGA Saia PCD Web Panel MB PCD7.D450WTPF
455.07 KB
5/14/2023
455.07 KB
Das Zusatzmodul AlarmTextAssigner für Saia PCD Supervisor
889.62 KB
5/10/2023
889.62 KB
PCD7.D510CF1 10.1” TFT – ARM Cortex A53 Quad Core 3 Ethernet, 2 USB ports
430.89 KB
5/14/2023
430.89 KB
Saia PG5 Controls Suite: Engineering&Programmierung
1.7 MB
5/11/2023
1.7 MB
PCD7.D510CF1 10,1” TFT – ARM Cortex A53 Quad Core 3 Ethernet, 2 USB-Anschlüsse
436.88 KB
5/14/2023
436.88 KB
Saia PCD Room-Panels 4.3” TFT - WQVGA
863.21 KB
5/14/2023
863.21 KB
Room Panel
635.41 KB
5/11/2023
635.41 KB
B Basic systems
30.43 MB
5/11/2023
30.43 MB
PCD7.D515CF1 15.6” TFT – ARM Cortex A53 Quad Core 3 Ethernet, 2 USB ports
428.68 KB
5/14/2023
428.68 KB
Saia PCD Portfolio
999.5 KB
5/10/2023
999.5 KB
Pupitres Web Room Saia PCD
634.08 KB
5/11/2023
634.08 KB
5” TFT-WVGA Saia PCD Web Panel MB PCD7.D450WTPF
454.82 KB
5/14/2023
454.82 KB
Bedienen und Beobachten
4.15 MB
5/11/2023
4.15 MB
Saia PCD Portfolio
996.91 KB
5/10/2023
996.91 KB
Room automation
2.44 MB
5/11/2023
2.44 MB
Raumautomation
2.45 MB
5/11/2023
2.45 MB
Controllo e monitoraggio
4.2 MB
5/11/2023
4.2 MB
Saia PCD Portafoglio
997.36 KB
5/10/2023
997.36 KB
B Sistemi di base
30.45 MB
5/11/2023
30.45 MB
A Produkte
47.01 MB
6/1/2023
47.01 MB
Automazione di camera
2.43 MB
5/11/2023
2.43 MB
HMI HTML5 Migliora la visualizzazione con pannelli touch per l’industria 4.0
1.87 MB
5/14/2023
1.87 MB
Automatisation des locaux
2.45 MB
5/11/2023
2.45 MB
Saia PG5 Controls Suite : ingénierie et programmation
1.69 MB
5/11/2023
1.69 MB
Commande et surveillance
4.15 MB
5/11/2023
4.15 MB
HTML5 HMI Improve visualisation with Industrial 4.0 Touch Panels
1.87 MB
5/14/2023
1.87 MB
C Annex
445.2 KB
6/1/2023
445.2 KB
A Products
46.92 MB
6/1/2023
46.92 MB
PCD7.D515CF1 TFT da 15,6” ARM Cortex A53 Quad Core 3 porte Ethernet, 2 porte USB
432.99 KB
5/14/2023
432.99 KB
A Produits
47.02 MB
6/1/2023
47.02 MB
A Prodotti
46.99 MB
6/1/2023
46.99 MB
Room Panels
631.07 KB
5/11/2023
631.07 KB
PCD7.D521CF1 21,5” TFT – ARM Cortex A53 Quad Core 3 porte Ethernet, 2 porte USB
490.92 KB
5/14/2023
490.92 KB
Operation and monitoring
4.14 MB
5/11/2023
4.14 MB
PCD7.D510CF1 10,1” TFT – ARM Cortex A53 Quad Core 3 porte Ethernet, 2 porte USB
435.91 KB
5/14/2023
435.91 KB
Saia PCD Room Panels
630.2 KB
5/11/2023
630.2 KB
C Annexe
453.29 KB
6/1/2023
453.29 KB
Saia PCD Vue d�ensemble du portefeuille
998.03 KB
5/10/2023
998.03 KB
Le module complémentaire AlarmTextAssigner pour Saia PCD Supervisor
890.4 KB
5/11/2023
890.4 KB
Pupitres Web Room PCD7.D443WTxRx
1.22 MB
5/11/2023
1.22 MB
Name
Description
File Size
Date
Size
Modulo adicional AlarmTextAssigner para Saia PCD Supervisor
911.23 KB
5/11/2023
Wide Screen Micro-Browser Panels Serie PCD7.D450WTPx und PCD7.D570WTPx
3.1 MB
5/11/2023
Saia PCD Supervisor V2.1 Easy Templating Manuel de configuration
3.69 MB
5/11/2023
Supervisor Device Template for Saia PCD Supervisor
1.94 MB
5/11/2023
Serie PCD7.D450WTPx and PCD7.D570WTPx Wide Screen Micro-Browser Panels
3 MB
5/11/2023
Supervisor Device Template for Saia PCD Supervisor
1.95 MB
5/11/2023
IHM HTML5 Optimisez la visualisation avec nos écrans tactiles pour l’industrie 4.0
1.88 MB
5/14/2023
Il modulo aggiuntivo AlarmTextAssigner per Saia PCD Supervisor
911.93 KB
5/11/2023
Saia PCD Supervisor POINT VIEW WIDGET
2.9 MB
5/11/2023
Saia PCD Supervisor POINT VIEW WIDGET
2.88 MB
5/10/2023
Saia PCD Supervisor V2.1 Easy Templating Manuale configurazione
3.69 MB
5/10/2023
Saia PCD Supervisor V2.1 Easy Templating Manual de configuración
3.69 MB
5/11/2023
Supervisor Device Template para Saia PCD Supervisor
1.95 MB
5/10/2023
Saia PCD Superviseur POINT VIEW WIDGET
2.99 MB
5/11/2023
Supervisor Device Template für Saia PCD Supervisor
1.96 MB
5/11/2023
Serie di prodotti PCD7.D5xxCF1 Istruzioni per l’uso dei pannelli HTML5
1.34 MB
5/11/2023
The AlarmTextAssigner Add-On Module for Saia PCD Supervisor
885.94 KB
5/11/2023
Serie PCD7.D450WTPx et PCD7.D570WTPx Écrans de micro-navigateurs
3.07 MB
5/10/2023
Série de produits PCD7.D5xxCF1 Mode d’emploi des pupitres HMTL5
1.35 MB
5/11/2023
Raum Web Panel PCD7.D443WTxRx
1.22 MB
5/10/2023
PCD7.D521CF1 TFT 21,5" – ARM Cortex A53 Quad Core 3 Ethernet, 2 ports USB
492.48 KB
5/14/2023
Product serie PCD7.D5xxCF1 Operating Instructions for the HMTL5 panels
1.35 MB
5/10/2023
Serie PCD7.D450WTPx e PCD7.D570WTPx Pannelli Micro Browser Wide Screen
3.12 MB
5/10/2023
Saia PCD Room-Panels 4.3” TFT - WQVGA
864.8 KB
5/14/2023
5” TFT-WVGA Saia PCD Web Panel MB PCD7.D450WTPF
455.21 KB
5/14/2023
PCD7.D521CF1 21.5” TFT – ARM Cortex A53 Quad Core 3 Ethernet, 2 USB ports
485.6 KB
5/14/2023
Saia PCD Supervisor V2.1 Easy Templating Konfigurationshandbuch
3.69 MB
5/10/2023
Pupitres d’intérieur Saia PCD 4.3” TFT - WQVGA
868.65 KB
5/14/2023
PCD7.D515CF1 15,6” TFT – ARM Cortex A53 Quad Core 3 Ethernet, 2 USB-Anschlüsse
433.9 KB
5/14/2023
PCD7.D515CF1 TFT 15,6" – ARM Cortex A53 Quad Core 3 Ethernet, 2 ports USB
435.08 KB
5/14/2023
Room Web Panel PCD7.D443WTxRx
1.2 MB
5/11/2023
Saia PCD Room-Panels 4.3” TFT - WQVGA
862.96 KB
5/14/2023
HTML5 HMI Optimierte Visualisierung mit Industrie 4.0-Touch-Panels
1.88 MB
5/14/2023
PCD7.D521CF1 21,5" TFT – ARM Cortex A53 Quad Core 3 Ethernet, 2 USB-Anschlüsse
492.22 KB
5/14/2023
Supervisor Device Template per Saia PCD Supervisor
1.97 MB
5/10/2023
Produktserie PCD7.D5xxCF1 Bedienungsanleitung für die HMTL5-Panels
1.36 MB
5/10/2023
PCD7.D510CF1 TFT 10.1" – ARM Cortex A53 Quad Core 3 Ethernet, 2 ports USB
436.87 KB
5/14/2023
5” TFT-WVGA Saia PCD Web Panel MB PCD7.D450WTPF
455.07 KB
5/14/2023
Das Zusatzmodul AlarmTextAssigner für Saia PCD Supervisor
889.62 KB
5/10/2023
PCD7.D510CF1 10.1” TFT – ARM Cortex A53 Quad Core 3 Ethernet, 2 USB ports
430.89 KB
5/14/2023
Saia PG5 Controls Suite: Engineering&Programmierung
1.7 MB
5/11/2023
PCD7.D510CF1 10,1” TFT – ARM Cortex A53 Quad Core 3 Ethernet, 2 USB-Anschlüsse
436.88 KB
5/14/2023
Saia PCD Room-Panels 4.3” TFT - WQVGA
863.21 KB
5/14/2023
Room Panel
635.41 KB
5/11/2023
B Basic systems
30.43 MB
5/11/2023
PCD7.D515CF1 15.6” TFT – ARM Cortex A53 Quad Core 3 Ethernet, 2 USB ports
428.68 KB
5/14/2023
Saia PCD Portfolio
999.5 KB
5/10/2023
Pupitres Web Room Saia PCD
634.08 KB
5/11/2023
5” TFT-WVGA Saia PCD Web Panel MB PCD7.D450WTPF
454.82 KB
5/14/2023
Bedienen und Beobachten
4.15 MB
5/11/2023
Saia PCD Portfolio
996.91 KB
5/10/2023
Room automation
2.44 MB
5/11/2023
Raumautomation
2.45 MB
5/11/2023
Controllo e monitoraggio
4.2 MB
5/11/2023
Saia PCD Portafoglio
997.36 KB
5/10/2023
B Sistemi di base
30.45 MB
5/11/2023
A Produkte
47.01 MB
6/1/2023
Automazione di camera
2.43 MB
5/11/2023
HMI HTML5 Migliora la visualizzazione con pannelli touch per l’industria 4.0
1.87 MB
5/14/2023
Automatisation des locaux
2.45 MB
5/11/2023
Saia PG5 Controls Suite : ingénierie et programmation
1.69 MB
5/11/2023
Commande et surveillance
4.15 MB
5/11/2023
HTML5 HMI Improve visualisation with Industrial 4.0 Touch Panels
1.87 MB
5/14/2023
C Annex
445.2 KB
6/1/2023
A Products
46.92 MB
6/1/2023
PCD7.D515CF1 TFT da 15,6” ARM Cortex A53 Quad Core 3 porte Ethernet, 2 porte USB
432.99 KB
5/14/2023
A Produits
47.02 MB
6/1/2023
A Prodotti
46.99 MB
6/1/2023
Room Panels
631.07 KB
5/11/2023
PCD7.D521CF1 21,5” TFT – ARM Cortex A53 Quad Core 3 porte Ethernet, 2 porte USB
490.92 KB
5/14/2023
Operation and monitoring
4.14 MB
5/11/2023
PCD7.D510CF1 10,1” TFT – ARM Cortex A53 Quad Core 3 porte Ethernet, 2 porte USB
435.91 KB
5/14/2023
Saia PCD Room Panels
630.2 KB
5/11/2023
C Annexe
453.29 KB
6/1/2023
Saia PCD Vue d�ensemble du portefeuille
998.03 KB
5/10/2023
Le module complémentaire AlarmTextAssigner pour Saia PCD Supervisor
890.4 KB
5/11/2023
Pupitres Web Room PCD7.D443WTxRx
1.22 MB
5/11/2023
Product Number
Image
SKU
Description
alt
PCD7.D510CF1
Capacitive Multi Touch Screen, 3 Ethernet Port, 1280x800 pixel Resolution, 10in TFT Color Screen
alt
PCD7.D515CF1
Capacitive Multi Touch Screen, 3 Ethernet Port, 1366x768 pixel Resolution, 15in TFT Color Screen
alt
PCD7.D521CF1
Capacitive Multi Touch Screen, 3 Ethernet Port, 1920x1080 pixel Resolution, 21in TFT Color Screen
alt
PCD7.D543RF
4.3 inch HTML5 web panel with resistive touchscreen, TFT colour display in 16:9 widescreen format with a resolution of 480 × 272 pixels, 64K colours, 1 Ethernet connection, 1 USB host connection
alt
PCD7.D570CF1
Capacitive Multi Touch Screen, 3 Ethernet Port, 800x48 pixel Resolution, 7in TFT Color Screen
alt
PCD7.D570RF
7 inch HTML5 web panel with resistive touchscreen, TFT colour display in 15:9 widescreen format with a resolution of 800 × 480 pixels, WVGA, 64K colours, 1 Ethernet connection, 1 USB host connection
Image
SKU
Description
alt
PCD7.D510CF1
Capacitive Multi Touch Screen, 3 Ethernet Port, 1280x800 pixel Resolution, 10in TFT Color Screen
alt
PCD7.D515CF1
Capacitive Multi Touch Screen, 3 Ethernet Port, 1366x768 pixel Resolution, 15in TFT Color Screen
alt
PCD7.D521CF1
Capacitive Multi Touch Screen, 3 Ethernet Port, 1920x1080 pixel Resolution, 21in TFT Color Screen
alt
PCD7.D543RF
4.3 inch HTML5 web panel with resistive touchscreen, TFT colour display in 16:9 widescreen format with a resolution of 480 × 272 pixels, 64K colours, 1 Ethernet connection, 1 USB host connection
alt
PCD7.D570CF1
Capacitive Multi Touch Screen, 3 Ethernet Port, 800x48 pixel Resolution, 7in TFT Color Screen
alt
PCD7.D570RF
7 inch HTML5 web panel with resistive touchscreen, TFT colour display in 15:9 widescreen format with a resolution of 800 × 480 pixels, WVGA, 64K colours, 1 Ethernet connection, 1 USB host connection