/content/hbtbt/ae/en/search-results.html

    Web Panels

    PCD7 7.0in Web Panel

    The PCD7 7.0in web panels are equipped with a high-quality TFT display and longer-lived LED backlight. These panels are designed for use in outdoor environments with an operating temperature range in between –20C to +70C.

    Overview

    The PCD7 7.0in web panels are equipped with a high-quality TFT display and longer-lived LED backlight. These panels are designed for use in outdoor environments with an operating temperature range in between –20C to +70C. The user application created for this panel in the wide screen form factor is able to fill the display completely. The powerful CPU based on the ST-3 platform provides fast response and load times. In addition to a USB port, an Ethernet port is standard on the device.

    Features & Benefits:
    • LED backlight with adjustable contrast
    • Ethernet interface
    • WVGA 800 × 480 pixel with resistive touch-screen
    • TFT technology
    Certifications:
    • EU Confirmed
    • CE
    Specifications

    Others

    • Brand
      • Saia Burgess Controls (SBC)

    Others

    • Brand
      • Saia Burgess Controls (SBC)
    • Brand : Saia Burgess Controls (SBC)
    Others
    Name
    Description
    File Size
    Date
    Size
    Release Note (WVGA MB-Panel) for Saia PCD7.D470WTPF, PCD7.D470WTPZ11 and PCD7.D470WTPZ43
    application/pdf 90 KB
    5/11/2023
    90 KB
    Serie PCD7.D450WTPx and PCD7.D570WTPx Wide Screen Micro-Browser Panels
    application/pdf 3 MB
    5/11/2023
    3 MB
    Hinweise für den Anschluss von Saia PCD-Steuerungen ans Internet
    application/pdf 2.1 MB
    5/11/2023
    2.1 MB
    Istruzioni per la connessione dei controllori Saia PCD alla rete internet
    application/pdf 4.88 MB
    5/11/2023
    4.88 MB
    Recommandations pour le raccordement d’automates Saia PCD à l’Internet
    application/pdf 1017.6 KB
    5/10/2023
    1017.6 KB
    Wide Screen Micro-Browser Panels Serie PCD7.D450WTPx und PCD7.D570WTPx
    application/pdf 3.1 MB
    5/11/2023
    3.1 MB
    Serie PCD7.D450WTPx et PCD7.D570WTPx Écrans de micro-navigateurs
    application/pdf 3.07 MB
    5/10/2023
    3.07 MB
    Serie PCD7.D450WTPx e PCD7.D570WTPx Pannelli Micro Browser Wide Screen
    application/pdf 3.12 MB
    5/10/2023
    3.12 MB
    Instructions for connecting Saia PCD controllers to the internet
    application/pdf 1.78 MB
    5/10/2023
    1.78 MB
    Saia PCD7.D470WTPF Release Note (WVGA MB-Panel)
    application/pdf 90.81 KB
    5/11/2023
    90.81 KB
    Controllo e monitoraggio
    application/pdf 4.2 MB
    5/11/2023
    4.2 MB
    A Produkte
    application/pdf 47.01 MB
    6/1/2023
    47.01 MB
    Bedienen und Beobachten
    application/pdf 4.15 MB
    5/11/2023
    4.15 MB
    Commande et surveillance
    application/pdf 4.15 MB
    5/11/2023
    4.15 MB
    C Annex
    application/pdf 445.2 KB
    6/1/2023
    445.2 KB
    A Produits
    application/pdf 47.02 MB
    6/1/2023
    47.02 MB
    A Prodotti
    application/pdf 46.99 MB
    6/1/2023
    46.99 MB
    A Products
    application/pdf 46.92 MB
    6/1/2023
    46.92 MB
    C Annexe
    application/pdf 453.29 KB
    6/1/2023
    453.29 KB
    Operation and monitoring
    application/pdf 4.14 MB
    5/11/2023
    4.14 MB
    Name
    Description
    File Size
    Date
    Size
    Release Note (WVGA MB-Panel) for Saia PCD7.D470WTPF, PCD7.D470WTPZ11 and PCD7.D470WTPZ43
    application/pdf 90 KB
    5/11/2023
    90 KB
    Serie PCD7.D450WTPx and PCD7.D570WTPx Wide Screen Micro-Browser Panels
    application/pdf 3 MB
    5/11/2023
    3 MB
    Hinweise für den Anschluss von Saia PCD-Steuerungen ans Internet
    application/pdf 2.1 MB
    5/11/2023
    2.1 MB
    Istruzioni per la connessione dei controllori Saia PCD alla rete internet
    application/pdf 4.88 MB
    5/11/2023
    4.88 MB
    Recommandations pour le raccordement d’automates Saia PCD à l’Internet
    application/pdf 1017.6 KB
    5/10/2023
    1017.6 KB
    Wide Screen Micro-Browser Panels Serie PCD7.D450WTPx und PCD7.D570WTPx
    application/pdf 3.1 MB
    5/11/2023
    3.1 MB
    Serie PCD7.D450WTPx et PCD7.D570WTPx Écrans de micro-navigateurs
    application/pdf 3.07 MB
    5/10/2023
    3.07 MB
    Serie PCD7.D450WTPx e PCD7.D570WTPx Pannelli Micro Browser Wide Screen
    application/pdf 3.12 MB
    5/10/2023
    3.12 MB
    Instructions for connecting Saia PCD controllers to the internet
    application/pdf 1.78 MB
    5/10/2023
    1.78 MB
    Saia PCD7.D470WTPF Release Note (WVGA MB-Panel)
    application/pdf 90.81 KB
    5/11/2023
    90.81 KB
    Controllo e monitoraggio
    application/pdf 4.2 MB
    5/11/2023
    4.2 MB
    A Produkte
    application/pdf 47.01 MB
    6/1/2023
    47.01 MB
    Bedienen und Beobachten
    application/pdf 4.15 MB
    5/11/2023
    4.15 MB
    Commande et surveillance
    application/pdf 4.15 MB
    5/11/2023
    4.15 MB
    C Annex
    application/pdf 445.2 KB
    6/1/2023
    445.2 KB
    A Produits
    application/pdf 47.02 MB
    6/1/2023
    47.02 MB
    A Prodotti
    application/pdf 46.99 MB
    6/1/2023
    46.99 MB
    A Products
    application/pdf 46.92 MB
    6/1/2023
    46.92 MB
    C Annexe
    application/pdf 453.29 KB
    6/1/2023
    453.29 KB
    Operation and monitoring
    application/pdf 4.14 MB
    5/11/2023
    4.14 MB
    Name
    Description
    File Size
    Date
    Size
    Release Note (WVGA MB-Panel) for Saia PCD7.D470WTPF, PCD7.D470WTPZ11 and PCD7.D470WTPZ43
    90 KB
    5/11/2023
    Serie PCD7.D450WTPx and PCD7.D570WTPx Wide Screen Micro-Browser Panels
    3 MB
    5/11/2023
    Hinweise für den Anschluss von Saia PCD-Steuerungen ans Internet
    2.1 MB
    5/11/2023
    Istruzioni per la connessione dei controllori Saia PCD alla rete internet
    4.88 MB
    5/11/2023
    Recommandations pour le raccordement d’automates Saia PCD à l’Internet
    1017.6 KB
    5/10/2023
    Wide Screen Micro-Browser Panels Serie PCD7.D450WTPx und PCD7.D570WTPx
    3.1 MB
    5/11/2023
    Serie PCD7.D450WTPx et PCD7.D570WTPx Écrans de micro-navigateurs
    3.07 MB
    5/10/2023
    Serie PCD7.D450WTPx e PCD7.D570WTPx Pannelli Micro Browser Wide Screen
    3.12 MB
    5/10/2023
    Instructions for connecting Saia PCD controllers to the internet
    1.78 MB
    5/10/2023
    Saia PCD7.D470WTPF Release Note (WVGA MB-Panel)
    90.81 KB
    5/11/2023
    Controllo e monitoraggio
    4.2 MB
    5/11/2023
    A Produkte
    47.01 MB
    6/1/2023
    Bedienen und Beobachten
    4.15 MB
    5/11/2023
    Commande et surveillance
    4.15 MB
    5/11/2023
    C Annex
    445.2 KB
    6/1/2023
    A Produits
    47.02 MB
    6/1/2023
    A Prodotti
    46.99 MB
    6/1/2023
    A Products
    46.92 MB
    6/1/2023
    C Annexe
    453.29 KB
    6/1/2023
    Operation and monitoring
    4.14 MB
    5/11/2023