/content/hbtbt/ae/en/search-results.html

Accessories

8P8C RJ45 Connector

RJ45 Connector are standardized physical network interface which are used for connecting telecommunications or any other data equipment to transfer data.

Overview

RJ45 Connector are standardized physical network interface which are used for connecting telecommunications or any other data equipment to transfer data. The most common used twisted-pair connector is an 8-position, 8-contact (8P8C) modular plug and jack commonly referred to as an RJ45 connector. RJ45 connector are mostly used for round solid cable. Each plug has eight locations spaced about 1 mm apart into which individual wires are inserted using special cable crimping tools.

Features & Benefits:
  • Reliability and cost savings
  • Highly durable and long lifetime connector
  • Quick and easy connect and disconnect
Specifications

Others

  • Product Type
    • RJ45 Plug Degrees Celsius
  • Brand
    • Alerton

Others

  • Product Type
    • RJ45 Plug Degrees Celsius
  • Brand
    • Alerton
  • Product Type : RJ45 Plug Degrees Celsius
  • Brand : Alerton