Conduit
32mm Bare Flexible Conduit
Bare Flexible Conduit consist of steel material with hot dip galvanized finish. Bare Flexible Conduit used in lighting applications and under floor heating.
Bare Flexible Conduit consist of steel material with hot dip galvanized finish. Bare Flexible Conduit used in lighting applications and under floor heating.
Others
- Outer Diameter
- 32 millimetre
- Material
- Steel
- Installation Location
- Underfloor
- Profile
- Round
- Coating Material
- Hot Dip Galvanized
- Flammability
- Flame Low
- Finish
- Hot Dip Galvanized
- Brand
- MK Electric
Others
- Outer Diameter
- 32 millimetre
- Material
- Steel
- Installation Location
- Underfloor
- Profile
- Round
- Coating Material
- Hot Dip Galvanized
- Flammability
- Flame Low
- Finish
- Hot Dip Galvanized
- Brand
- MK Electric
- Material : Steel
- Installation Location : Underfloor
- Profile : Round
- Coating Material : Hot Dip Galvanized
- Flammability : Flame Low
- Finish : Hot Dip Galvanized
- Brand : MK Electric
- Outer Diameter : 32 millimetre