Conduit
EFM25 Flexible Conduit
EFM25 Flexible Conduit is steel PVC coated. It has hot Dip Galvanized finish
EFM25 Flexible Conduit is steel PVC coated. It has hot Dip Galvanized finish. Generally it is used in Factory/plant rooms and connections to
Features & Benefits:- IEC 529 and IP 55 protection
- Flexible
- Manufactured from high quality steel
- The wide range of fittings and ancillary products
- Reliable
- Capable of withstanding extreme conditions on site
- BS EN 50086
Others
- Outer Diameter
- 24 millimetre
- Material
- Steel
- Installation Location
- Underfloor
- Coating Material
- Hot Dip Galvanized
- Finish
- Hot Dip Galvanized
- Profile
- Round
- Flammability
- Flame Resistant
- Brand
- MK Electric
Others
- Outer Diameter
- 24 millimetre
- Material
- Steel
- Installation Location
- Underfloor
- Coating Material
- Hot Dip Galvanized
- Finish
- Hot Dip Galvanized
- Profile
- Round
- Flammability
- Flame Resistant
- Brand
- MK Electric
- Material : Steel
- Installation Location : Underfloor
- Coating Material : Hot Dip Galvanized
- Finish : Hot Dip Galvanized
- Profile : Round
- Flammability : Flame Resistant
- Brand : MK Electric
- Outer Diameter : 24 millimetre