Conduit
Flexible Conduit GI Sheet Steel
The MK Flexible conduits offers a comprehensive solution to the buildings along with the other cable containment systems.
The MK Flexible conduits offers a comprehensive solution to the buildings along with the other cable containment systems. The products are a perfect complement to MK Raised floor trunking system and the customer has the peace of mind of having a complete system from one manufacturer. Ideally used in areas like factories, plant rooms, connections to machines and for under floor heating and lighting applications. The products are manufactured to the highest standards of quality and comply with all the latest international standards and regulations. PVCu coating is non corrosive and not affected by sea-water. It has excellent resistance to mineral acids, alkalies and detergents, good resistance to alcohols, but liable to attack from solvents such as ketones, aromatics and hydrocarbons.
Features & Benefits:- Material - Steel
- Finish - Hot Dip Galvanized
- Typical Application - Lighting Applications, Under floor Heating and projects requiring High Temperature specification
- BS EN 50086 - 2 – 3
- BS 731
Others
- Outer Diameter
- 45 millimetre
- Brand
- MK Electric
- Profile
- Round
- Flammability
- Flame Low
- Finish
- Hot Dip Galvanized
- Material
- Steel
- Coating Material
- Hot Dip Galvanized
- Installation Location
- Underfloor
Others
- Outer Diameter
- 45 millimetre
- Brand
- MK Electric
- Profile
- Round
- Flammability
- Flame Low
- Finish
- Hot Dip Galvanized
- Material
- Steel
- Coating Material
- Hot Dip Galvanized
- Installation Location
- Underfloor
- Brand : MK Electric
- Profile : Round
- Flammability : Flame Low
- Finish : Hot Dip Galvanized
- Material : Steel
- Coating Material : Hot Dip Galvanized
- Installation Location : Underfloor
- Outer Diameter : 45 millimetre