Conduit
Flexible Conduits PVC Coated
Bare Flexible Conduits are standard industrial conduits with galvanized sheet steel inner core without PVC over sheath.
The MK Electric Bare Flexible Conduits are standard industrial conduits with galvanized sheet steel inner core without PVC over sheath. Helically wound with single clutch manufactured from galvanized steel metal with thin-walled PVC over sheath. Typical applications are general factory/plant rooms and connections to machines.
Features & Benefits:- Helically wound with a single clutch
- Hot-dip galvanized finish
- Flame resistance flammability
- Excellent flexibility grade
- IEC 529 Standard
- IP 55 Rated
- BS EN 50086 - 2 - 3 and BS 731 Standard
- BS EN 500086 – 1 Standard
- BS EN 50086 – 1 Standard
Others
- Outer Diameter
- 52 millimetre
- Flammability
- Flame Resistant
- Finish
- Hot Dip Galvanized
- Installation Location
- Underfloor
- Brand
- MK Electric
- Material
- Steel
- Profile
- Round
- Coating Material
- Hot Dip Galvanized
Others
- Outer Diameter
- 52 millimetre
- Flammability
- Flame Resistant
- Finish
- Hot Dip Galvanized
- Installation Location
- Underfloor
- Brand
- MK Electric
- Material
- Steel
- Profile
- Round
- Coating Material
- Hot Dip Galvanized
- Flammability : Flame Resistant
- Finish : Hot Dip Galvanized
- Installation Location : Underfloor
- Brand : MK Electric
- Material : Steel
- Profile : Round
- Coating Material : Hot Dip Galvanized
- Outer Diameter : 52 millimetre