Conduit
MK Electric Flexible Conduits
MK Flexible conduits offers a comprehensive solution to the buildings along with the other cable containment systems.
MK Flexible conduits offers a comprehensive solution to the buildings along with the other cable containment systems. The products are a perfect complement to MK Raised floor trunking system and the customer has the peace of mind of having a complete system from one manufacturer. Ideally used in areas like factories, plant rooms, connections to machines and for under floor heating and lighting applications. The products are manufactured to the highest standards of quality and comply with all the latest international standards and regulations.
Certifications:- BS EN 50086
Others
- Outer Diameter
- 21 millimetre
- Flammability
- Flame Resistant
- Coating Material
- Hot Dip Galvanized
- Material
- Steel
- Installation Location
- Underfloor
- Brand
- MK Electric
- Finish
- Hot Dip Galvanized
- Profile
- Round
Others
- Outer Diameter
- 21 millimetre
- Flammability
- Flame Resistant
- Coating Material
- Hot Dip Galvanized
- Material
- Steel
- Installation Location
- Underfloor
- Brand
- MK Electric
- Finish
- Hot Dip Galvanized
- Profile
- Round
- Flammability : Flame Resistant
- Coating Material : Hot Dip Galvanized
- Material : Steel
- Installation Location : Underfloor
- Brand : MK Electric
- Finish : Hot Dip Galvanized
- Profile : Round
- Outer Diameter : 21 millimetre