/content/hbtbt/ae/en/search-results.html

Trunking

Ega Mini Speedfix Trunking

Ega Mini speedfix mini trunkings consists of a range of sizes of extruded PVCu sections for the containment of electrical and data cabling for surface wiring and are provided with acrylic foam adhesive.

Overview

Ega mini trunkings and speedfix mini trunkings consists of a range of sizes of extruded PVCu sections for the containment of electrical and data cabling for surface wiring. The products are ideally suited for refurbishment programmes as well as new installation projects, both in the domestic and commercial sectors. A wide range of accessories provide maximum versatility and installation.

Features & Benefits:
  • 16 x 16mm
  • 3 Metre length
  • Supplied with Speedfix, self adhesive tape
  • D1 Version - Supplied in 2 Metre lengths ( Export market only)
  • All mini-trunking are class 1Y for the spread of fire when tested in accordance with BS 476, Part 7
  • Easy to assemble and install
  • Durable and impact resistant
  • All extrusions manufactured from 100% recycled material
Certifications:
  • Confirms to BS 4678:Part 4:1982 Cable Trunking
  • BS EN 50085 -1:2005 & BS EN 50085-2-1 :2006 and IEC 61084‐-1 / IEC 61084-2-1
  • Low Voltage Directive 2014/35/EU
  • RoHS Directive 2011/65/EU
  • CE Marked
Specifications

Others

  • Brand
    • MK Electric
  • Installation Location
    • Multi-purpose
  • Product Family
    • Ega Mini
  • Material
    • PVC-U

Others

  • Brand
    • MK Electric
  • Installation Location
    • Multi-purpose
  • Product Family
    • Ega Mini
  • Material
    • PVC-U
  • Brand : MK Electric
  • Installation Location : Multi-purpose
  • Product Family : Ega Mini
  • Material : PVC-U
Product Number
Image
SKU
Description
alt
SPF1D1WHI
Ega Mini Speedfix Trunking, 2 m Lengths, 16x16mm, 60m Std Pack, PVCu Material, White
Image
SKU
Description
alt
SPF1D1WHI
Ega Mini Speedfix Trunking, 2 m Lengths, 16x16mm, 60m Std Pack, PVCu Material, White