Trunking
Ega Mini Trunking
MK Electric's Ega Mini Trunking consists of a range of sizes of extruded PVCu sections for the containment of electrical and data cabling for surface wiring.
MK Electric Ega Mini Trunking consists of a range of sizes of extruded PVCu sections for the containment of electrical and data cabling for surface wiring. The products are ideally suited for refurbishment programmes as well as new installation projects, both in the domestic and commercial sectors. Speedfix Mini Trunking is complete with an acrylic foam adhesive for fast location of power circuits and secure containment of low voltage wiring.
Features & Benefits:- 40 x 16mm
- 3 Metre length
- D1 Version - Supplied in 2 Metre lengths ( Export market only)
- All mini-trunking are class 1Y for the spread of fire when tested in accordance with BS 476, Part 7
- Easy to assemble and install
- Durable and impact resistant
- All extrusions manufactured from 100% recycled material
- Confirms to BS 4678:Part 4:1982 Cable Trunking
- BS EN 50085 -1:2005 & BS EN 50085-2-1 :2006 and IEC 61084‐-1 / IEC 61084-2-1
- Low Voltage Directive 2014/35/EU
- RoHS Directive 2011/65/EU
- CE Marked
Others
- Material
- PVC-U
Others
- Material
- PVC-U
- Material : PVC-U