/content/hbtbt/ae/en/search-results.html

Trunking

NCT/1050 Premier Trunking

NCT/1050 Premier Trunking features Simple, clean lines Stylish and unobtrusive finish

Overview

NCT/1050 Premier Trunking is a modern integrated trunking system which provides the means to distribute power, data and telecom services around buildings A wide range of snap fit mouldings, including reducers, make it easy to run continuous lengths of trunking as cable feeders and, where required, to provide dado trunking with the necessary power, data and telecom outlets. The MK Aspect and Logic Plus accessory ranges complement the style and finish of Premier Trunking

Features & Benefits:
  • 100 x 50mm
  • 3 Metre length
  • Only available in a white - WHI finish
  • The trunking profile incorporates a series of preformed locators which accept clip-in dividers for total cable segregation.
  • Manufactured in a high durable and impact resistant PVCu, Heavy duty classification BS 4678 Part 4
  • All trunking are class 1Y for the spread of fire when tested in accordance with BS 476, Part 7
  • Easy to assemble and install
  • All trunking manufactured from 100% recycled material
Certifications:
  • Confirms to BS 4678:Part 4:1982
  • BSEN 50085-1:1999/IEC 61084‐1 and IEC 61084-2-1
  • Low Voltage Directive 2014/35/EU
  • RoHS Directive 2011/65/EU
  • CE Marked
Specifications

Others

  • Brand
    • MK Electric
  • Flammability
    • Non-Flame Propagating
  • Number of Compartments
    • 1
  • Product Family
    • Premier
  • Material
    • PVC-U

Others

  • Brand
    • MK Electric
  • Flammability
    • Non-Flame Propagating
  • Number of Compartments
    • 1
  • Product Family
    • Premier
  • Material
    • PVC-U
  • Brand : MK Electric
  • Flammability : Non-Flame Propagating
  • Number of Compartments : 1
  • Product Family : Premier
  • Material : PVC-U