/content/hbtbt/ae/en/search-results.html

Trunking

SPF2 Ega Mini Speedfix Mini Trunking

SPF2 Ega Mini Speedfix Mini Trunking is available in 2 metre lengths for Non UK Markets and has 3 meter standard length. Manufactured in accordance with BS EN 50085

Overview

Ega Mini Trunking consists of a range of sizes of extruded PVCu sections for the containment of electrical and data cabling for surface wiring. The products are ideally suited for refurbishment programmes as well as new installation projects, both in the domestic and commercial sectors. Speedfix Mini Trunking is complete with an acrylic foam adhesive for fast location of power circuits and secure containment of low voltage wiring. Ega Mini Speedfix Mini Trunking is available in 2 metre lengths for Non UK Markets and has 3 meter standard length. Manufactured in accordance with BS EN 50085. It is made up of PVCu material.

Features & Benefits:
  • 25 x 16mm
  • 3 Metre length
  • Supplied with Speedfix, self adhesive tape
  • D1 Version - Supplied in 2 Metre lengths ( Export market only)
  • All mini-trunking are class 1Y for the spread of fire when tested in accordance with BS 476, Part 7
  • Easy to assemble and install
  • Durable and impact resistant
  • All extrusions manufactured from 100% recycled material
Certifications:
  • Confirms to BS 4678:Part 4:1982 Cable Trunking
  • BS EN 50085 -1:2005 & BS EN 50085-2-1 :2006 and IEC 61084‐-1 / IEC 61084-2-1
  • Low Voltage Directive 2014/35/EU
  • RoHS Directive 2011/65/EU
  • CE Marked
Specifications

Others

  • Brand
    • MK Electric
  • Installation Location
    • Multi-purpose
  • Product Family
    • Ega Mini
  • Material
    • PVC-U

Others

  • Brand
    • MK Electric
  • Installation Location
    • Multi-purpose
  • Product Family
    • Ega Mini
  • Material
    • PVC-U
  • Brand : MK Electric
  • Installation Location : Multi-purpose
  • Product Family : Ega Mini
  • Material : PVC-U
Product Number
SKUs
Image
SKU
Description
alt
SPF2D1WHI
SPF2 Ega Mini Speedfix Mini Trunking, 25x16mm, 2m long
Image
SKU
Description
alt
SPF2D1WHI
SPF2 Ega Mini Speedfix Mini Trunking, 25x16mm, 2m long