/content/hbtbt/ae/en/search-results.html

    Connected Power

    Connected Power Outlet

    The Connected Power outlet is part of Connected Solution and interfaces through a HUB into a BMS / Controller

    Overview
    "The controlled 15A, 20A outlets and Hub are designed for small power energy savings that are compliant with Title 24 standards. Centralized energy measurement and asset monitoring features provide peace-ofmind for building owners who are concerned with safety and operational efficiency."
    FEATURES & BENEFITS
    • Local or remote control of receptacles from BMS/CEM
    • Outlet temperature monitoring
    • Power monitor per receptacle
    • Energy measurement by day, week, month or year
    • Group monitor and scheduling
    • Alarm and alert
    • Lock features
    • Title24 and Open ADR
    • Integrate with Tridium Niagara supervisors and Honeywell BMS

    ELECTRICAL SPECIFICATION
    Operating Voltage: 95~125VAC
    Operating Frequency: 60Hz
    Standby Power Consumption: <0.5W
    Current Rating:15A,20A
    Terminal Capacity: Live& neutral 2X14AWG
    earth 1 X14AWG (stranded)
    Single earth terminals
    IP Rating: IP2X
    Active Power Consumption :<1W
    STANDARDS AND APPROVALS
    • UL 498 B
    • CSA C22.2 No.42
    • UL 514D:13
    • RoHS 3
    • Proposition 65
    • TSCA 
    • FCC Rules and Regulations Part 15 Subpart C, RSS-247 Issue 3 August 2023
    • FCC EMC: 47 CFR Part 15 Subpart B, IEEE/ANSI C63.4-2014
    • ISED EMC: ICES-003 Issue 7: October 2020, ANSI C63.4-2014 
    amended as per ANSI C 63.4a-2017
    • FCC RF: KDB447498 D01 General RF Exposure V06
    • IC RF: RSS-102 Issue 5, March 2015