/content/hbtbt/ae/en/search-results.html

    KNX Connected Lighting Control

    KNX Output

    MK by Honeywell KNX Output offers the capability for lighting control, temperature control and sun and shade control to save energy and lower the cost of operation.

    Overview

    MK by Honeywell KNX dimmers and 3 in 1 switch actuator offers dimming and lighting control, shutters, curtains, blinds with awnings, blinds with slats control, temperature control by FCU(Fan Coil) , also enable you to create lighting scenes, use traditional lighting programming, or let sensors manage lighting for the ultimate occupant experience balanced with energy efficiency, such as controlling lighting through sensors in staircases, corridors and other sporadically used areas of the building. Combined with daylight and shade control, lighting can enhance the occupant experience while saving energy.

    Features & Benefits:
    • KNX 3 in 1 Actuator: 8 independent channels controlled by bus KNX. 8 volt-free contacts. Product display of outputs status and presence of bus and/or power network. The outputs may be switched on with or without the presence of bus and/or power network (230V~) Each product feature depends on its configuration and settings.
    • KNX 4CH 1.5A 300W Dimmers: Support 4 output circuits. Support trailing edge mode and capacitive load types. Parallel channels can form heavey current output.
    • Manual control: Manual switching, dimming for each channel.
    • Application functions: Statistics On time, status repsonse, status recovery, short-circuit protection, overload protection, overheat protection, Staircase Light, Flashing light, Scene control, Scene dimming, Read temperature, Overheat alarm, Dimming higher limit control, Dimming lower limit control, Sequence control, Heating control (PWM).
    • KNX 0-10V Dimmers: Support 6 Channel 0/1-10V dimming, and each circuit is equiped with 10A relay synchronous control to trun it on and off. The buttons can be manually controlled to control the switch and dimming.
    • Control types: Statistical total ON time, status repsonse, status recovery, staircase light, Flashing light, Scene control, Dimming upper limit, Dimming Lower limit, Sequence control, Threshold switch, Heating control (PWM).
    Certifications:
    • CE