This site will be down for scheduled maintenance on Sunday, May 17th, from 1 AM to 11 AM EST (5:00 AM to 3:00 PM GMT, 6:00 AM to 4:00 PM CET and 10:30 AM to 8:30 PM IST). We appreciate your patience during this time.
    /content/hbtbt/ae/en/search-results.html

    KNX Connected Lighting Control

    KNX Push Button

    MK by Honeywell KNX Push Button offers a beautiful range of color and finish options which Inspired by the beauty of ice, metal and stone. This line of wall plates offered with the KNX platform are available in these elegant colours and finishes.

    Overview
    MK by Honeywell KNX Push Button is available in 2-fold, 4-fold and 8 fold version. Different colors are available to suit customized requirements. KNX Push Buttons can be configured to manage lights, dimmers, heating, shutters, etc. The scenario can be configured through ETS. They are equipped with LEDs to indicate the status of circuits which connected on the KNX Bus. They are used in conjunction with front cover and in association with decorative MK Elements Frames

    Features & Benefits:
    • 2,4 or 8 independent inputs.
    • 2,4 or 8 indicator lights.
    • Back-lighted label holder (supplied with the trim) to mark circuits and signal the push button.
    • The precise function of these products depend on configuration and set-up.