/content/hbtbt/ae/en/search-results.html

    Lampholders & Pendants

    Batten Lampholder

    Batten Lampholders have heat resistant tails, live, neutral, loop-in and earth terminals. Shock guard SG Type lamp holders automatically shield contacts by means of a shutter when the lamp is removed.

    Overview

    Batten Lampholders have heat resistant tails, live, neutral, loop-in and earth terminals. Shock guard SG Type lamp holders automatically shield contacts by means of a shutter when the lamp is removed. They are capable of operation with lamp cap temperatures up to 210C. Also incorporates heat resistant wires connecting the terminals in the base to the lamp holder.

    Features & Benefits:
    • Heat resistant tails, live, neutral, loop-in and earth terminals
    • Automatically shield contacts
    • Temperatures up to 210C
    Certifications:
    • Comply with BS EN 61184: 1997
    • Comply with BS 7895: 1997
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list