Lampholders & Pendants
K1189 Pendant Set
MK Electric offers a comprehensive range of white ceiling accessories for all requirements. Pendant sets incorporate a heat resistant lamp holder and ceiling rose with a transparent base and clear terminal markings for ease of identification
MK Electric offers a comprehensive range of white ceiling accessories for all requirements. Pendant sets incorporate a heat resistant lamp holder and ceiling rose with a transparent base and clear terminal markings for ease of identification. Terminals are grouped in line with neutral, loop in and earth terminals making them easy to install. All products are 100% tested before delivery so you can be confident that a fit and forget installation can be achieved.
Fully compliant with the relevant British Standards BS 7895 for bayonet lamp holders and enhanced safety and BS EN 61184 makes these ceiling accessories complete reliability. The assembly will support a light fitting of up to 3kgs. Durability is also a given as these products are manufactured from the highest quality materials to give a high gloss finish which is both scratch and colour fade resistant
Features & Benefits:- 230mm Pendant set
- Maximum current = 6 Amps
- Terminal Capacity - 4 x 1mm², 3 x 1.5mm² or 1 x 2.5mm²
- The ceiling rose has a clear base and pre-cut appertures for easy of installation
- The Pendand set incorporate Lampholder (K1170WHI), heat resisting PVC insulated and sheathed flexible 0.75mm2 two core circular cable
- The ceiling roseis fitted with line, neutral, loop-in and earth terminals
- (K1161WHI).
- This assembly will support a light fitting of up to 3kgs.
- Conforms to BS 4533-02.1:1990 in conjunction with
- BS EN 60598‐-:2008 + A11:2009
- Low Voltage Directive 2014/35/EU
- RoHS Directive - 2011/65/EU
- CE Marked
- IP4X