/content/hbtbt/ae/en/search-results.html

    Lampholders & Pendants

    MK Logic Plus Pendant Set

    MK Logic Plus Ceiling Accessories offers a comprehensive range of SG type lamp holders with two core circular cables and ceiling rose fitted with line.

    Overview

    MK Logic Plus Ceiling Accessories offers a comprehensive range of white ceiling accessories for all requirements. The MK Logic Plus Pendant Sets are heat resisting PVC insulated and sheathed two core circular cables and a ceiling rose fitted with line. They are equipted with neutral, loop-in and earth terminals. These assemblies support a light fitting of upto 3 kgs.

    Features & Benefits:
    • 230mm Pendant set
    • Maximum current = 6 Amps
    • Terminal Capacity - 4 x 1mm², 3 x 1.5mm² or 1 x 2.5mm²
    • The ceiling rose has a clear base and pre-cut appertures for easy of installation
    • The pendant set incorporatea a SG lampholder (1150WHI), heat
    • resisting PVC insulated and sheathed flexible 0.75mm²
    • two core circular cable complying with BS EN 50525-2-11
    • The Shockguard SG lampholder automaticlly shields the contact, immedately the lamp is removed
    • While there is no lamp in place, there is no danger of electrocution
    • The ceiling rose fitted with line, neutral, loop-in and earth terminals This assembly will support a light fitting of up to 3kgs.
    Certifications:
    • Conforms to BSEN61184:1997 inc. Amd 1 + 2: Specification for bayonet lampholders and BS7895:1997 inc. Amd 1 + 2: Specification for bayonet lampholders with enhanced safety
    • Low Voltage Directive 2014/35/EU
    • RoHS Directive - 2011/65/EU
    • CE Marked
    • IP4X