/content/hbtbt/ae/en/search-results.html

    Junction Boxes

    RS-485 Termination Box PCD7.T16x

    PCD7 Termination Boxes are an electrically isolated supply provides bias voltage at the necessary off-load potential for signal lines D and /D.

    Overview
    The PCD7.T16x termination boxes are used for RS-485 network termination. Each RS-485 network segment must be terminated at the end of the network. The PCD7.T16x termination boxes ensure that the RS-485 signals are set at the correct signal level and the integrated 120 Ohm resistor prevents signal reflection in the RS-485 cable. With their robust and compact construction and electrically isolated power supply with either 230 VAC or 24 VAC/DC, the PCD7.T16x termination boxes are suitable for use in harsh industrial environments and in infrastructure automation. An LED indicates the presence of the supply voltage of the PCD7.T16x termination box.

    Features & Benefits:
    • 17.5 mm case (same as ALD)
    • 230 VAC +15%/–20% for PDC7.T161
    • 24 VAC /DC –15%/+15% for PDC7.T162
    • Power consumption of 0,4 W
    • Isolated supply
    • Fixed end resistor of 120 Ω
    • Power-on LED
    Certifications:
    • DNV-GL: Certficate nr.: MRA0000030
    • ABS: Certficate nr.: 16-HG1524880-PDA
    Others
    Name
    Description
    File Size
    Date
    Size
    für PROFIBUS-DP
    application/pdf 4.62 MB
    5/11/2023
    4.62 MB
    Saia PCD Energy Manager Pupitre Web Saia PCD avec gestion de l’énergie
    application/pdf 26.56 MB
    5/11/2023
    26.56 MB
    Energiekosten onder controle Met kant en klare energiemonitoring oplossingen!
    application/pdf 2.61 MB
    5/14/2023
    2.61 MB
    pour PROFIBUS-DP
    application/pdf 5.05 MB
    5/11/2023
    5.05 MB
    PCD7.T161 and PCD7.T162
    application/pdf 495.24 KB
    5/14/2023
    495.24 KB
    Saia PCD Energy Manager Saia PCD Web Panel mit Energie-Management
    application/pdf 25.53 MB
    5/10/2023
    25.53 MB
    Energiekosten im Griff mit sofort betriebsbereiter Energiemonitoring-Lösung!
    application/pdf 2.61 MB
    5/14/2023
    2.61 MB
    Saia PCD Energy Manager Pannello web Saia PCD con Energy Manager
    application/pdf 25.79 MB
    5/11/2023
    25.79 MB
    Leaflet Energy Demo-Box for Energy Manager
    application/pdf 245 KB
    5/14/2023
    245 KB
    Energy costs are under control with instantly operational energy monitoring!
    application/pdf 2.61 MB
    5/14/2023
    2.61 MB
    PCD7.T161 and PCD7.T162
    application/pdf 492.02 KB
    5/14/2023
    492.02 KB
    Costi energetici sotto controllo grazie a un sistema di monitoraggio dell'energia immediatamente operativo!
    application/pdf 2.61 MB
    5/14/2023
    2.61 MB
    PCD7.T161 and PCD7.T162
    application/pdf 490.2 KB
    5/14/2023
    490.2 KB
    für PROFIBUS-DP
    application/pdf 3.69 MB
    5/10/2023
    3.69 MB
    A Produkte
    application/pdf 47.01 MB
    6/1/2023
    47.01 MB
    La parfaite maîtrise des coûts d’énergie grâce à notre solution de surveillance de l’énergie prête à l’emploi !
    application/pdf 2.62 MB
    5/14/2023
    2.62 MB
    A Prodotti
    application/pdf 46.99 MB
    6/1/2023
    46.99 MB
    C Annex
    application/pdf 445.2 KB
    6/1/2023
    445.2 KB
    C Annexe
    application/pdf 453.29 KB
    6/1/2023
    453.29 KB
    A Products
    application/pdf 46.92 MB
    6/1/2023
    46.92 MB
    PG5 frei programmierbare S-Bus-- Modbus-Raumregler für flexible und individuelle Raumlösungen
    application/pdf 1.57 MB
    5/11/2023
    1.57 MB
    PCD7.T161 and PCD7.T162
    application/pdf 494.1 KB
    5/14/2023
    494.1 KB
    Controllori di camera S-Bus-Modbus PG5 liberamente programmabili per soluzioni per la gestione di camera flessibili e personalizzate
    application/pdf 1.55 MB
    5/11/2023
    1.55 MB
    A Produits
    application/pdf 47.02 MB
    6/1/2023
    47.02 MB
    Saia PCD Energy Manager SaiaPCD Web Panel with Energy Management
    application/pdf 25.2 MB
    8/1/2023
    25.2 MB
    Name
    Description
    File Size
    Date
    Size
    für PROFIBUS-DP
    application/pdf 4.62 MB
    5/11/2023
    4.62 MB
    Saia PCD Energy Manager Pupitre Web Saia PCD avec gestion de l’énergie
    application/pdf 26.56 MB
    5/11/2023
    26.56 MB
    Energiekosten onder controle Met kant en klare energiemonitoring oplossingen!
    application/pdf 2.61 MB
    5/14/2023
    2.61 MB
    pour PROFIBUS-DP
    application/pdf 5.05 MB
    5/11/2023
    5.05 MB
    PCD7.T161 and PCD7.T162
    application/pdf 495.24 KB
    5/14/2023
    495.24 KB
    Saia PCD Energy Manager Saia PCD Web Panel mit Energie-Management
    application/pdf 25.53 MB
    5/10/2023
    25.53 MB
    Energiekosten im Griff mit sofort betriebsbereiter Energiemonitoring-Lösung!
    application/pdf 2.61 MB
    5/14/2023
    2.61 MB
    Saia PCD Energy Manager Pannello web Saia PCD con Energy Manager
    application/pdf 25.79 MB
    5/11/2023
    25.79 MB
    Leaflet Energy Demo-Box for Energy Manager
    application/pdf 245 KB
    5/14/2023
    245 KB
    Energy costs are under control with instantly operational energy monitoring!
    application/pdf 2.61 MB
    5/14/2023
    2.61 MB
    PCD7.T161 and PCD7.T162
    application/pdf 492.02 KB
    5/14/2023
    492.02 KB
    Costi energetici sotto controllo grazie a un sistema di monitoraggio dell'energia immediatamente operativo!
    application/pdf 2.61 MB
    5/14/2023
    2.61 MB
    PCD7.T161 and PCD7.T162
    application/pdf 490.2 KB
    5/14/2023
    490.2 KB
    für PROFIBUS-DP
    application/pdf 3.69 MB
    5/10/2023
    3.69 MB
    A Produkte
    application/pdf 47.01 MB
    6/1/2023
    47.01 MB
    La parfaite maîtrise des coûts d’énergie grâce à notre solution de surveillance de l’énergie prête à l’emploi !
    application/pdf 2.62 MB
    5/14/2023
    2.62 MB
    A Prodotti
    application/pdf 46.99 MB
    6/1/2023
    46.99 MB
    C Annex
    application/pdf 445.2 KB
    6/1/2023
    445.2 KB
    C Annexe
    application/pdf 453.29 KB
    6/1/2023
    453.29 KB
    A Products
    application/pdf 46.92 MB
    6/1/2023
    46.92 MB
    PG5 frei programmierbare S-Bus-- Modbus-Raumregler für flexible und individuelle Raumlösungen
    application/pdf 1.57 MB
    5/11/2023
    1.57 MB
    PCD7.T161 and PCD7.T162
    application/pdf 494.1 KB
    5/14/2023
    494.1 KB
    Controllori di camera S-Bus-Modbus PG5 liberamente programmabili per soluzioni per la gestione di camera flessibili e personalizzate
    application/pdf 1.55 MB
    5/11/2023
    1.55 MB
    A Produits
    application/pdf 47.02 MB
    6/1/2023
    47.02 MB
    Saia PCD Energy Manager SaiaPCD Web Panel with Energy Management
    application/pdf 25.2 MB
    8/1/2023
    25.2 MB
    Name
    Description
    File Size
    Date
    Size
    für PROFIBUS-DP
    4.62 MB
    5/11/2023
    Saia PCD Energy Manager Pupitre Web Saia PCD avec gestion de l’énergie
    26.56 MB
    5/11/2023
    Energiekosten onder controle Met kant en klare energiemonitoring oplossingen!
    2.61 MB
    5/14/2023
    pour PROFIBUS-DP
    5.05 MB
    5/11/2023
    PCD7.T161 and PCD7.T162
    495.24 KB
    5/14/2023
    Saia PCD Energy Manager Saia PCD Web Panel mit Energie-Management
    25.53 MB
    5/10/2023
    Energiekosten im Griff mit sofort betriebsbereiter Energiemonitoring-Lösung!
    2.61 MB
    5/14/2023
    Saia PCD Energy Manager Pannello web Saia PCD con Energy Manager
    25.79 MB
    5/11/2023
    Leaflet Energy Demo-Box for Energy Manager
    245 KB
    5/14/2023
    Energy costs are under control with instantly operational energy monitoring!
    2.61 MB
    5/14/2023
    PCD7.T161 and PCD7.T162
    492.02 KB
    5/14/2023
    Costi energetici sotto controllo grazie a un sistema di monitoraggio dell'energia immediatamente operativo!
    2.61 MB
    5/14/2023
    PCD7.T161 and PCD7.T162
    490.2 KB
    5/14/2023
    für PROFIBUS-DP
    3.69 MB
    5/10/2023
    A Produkte
    47.01 MB
    6/1/2023
    La parfaite maîtrise des coûts d’énergie grâce à notre solution de surveillance de l’énergie prête à l’emploi !
    2.62 MB
    5/14/2023
    A Prodotti
    46.99 MB
    6/1/2023
    C Annex
    445.2 KB
    6/1/2023
    C Annexe
    453.29 KB
    6/1/2023
    A Products
    46.92 MB
    6/1/2023
    PG5 frei programmierbare S-Bus-- Modbus-Raumregler für flexible und individuelle Raumlösungen
    1.57 MB
    5/11/2023
    PCD7.T161 and PCD7.T162
    494.1 KB
    5/14/2023
    Controllori di camera S-Bus-Modbus PG5 liberamente programmabili per soluzioni per la gestione di camera flessibili e personalizzate
    1.55 MB
    5/11/2023
    A Produits
    47.02 MB
    6/1/2023
    Saia PCD Energy Manager SaiaPCD Web Panel with Energy Management
    25.2 MB
    8/1/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    PCD7.T161
    Termination box, RS-485 line, electrically isolated, 230 VAC
    PCD7.T161
    Termination box, RS-485 line, electrically isolated, 230 VAC
    PCD7.T162
    Termination box, RS-485 line, electrically isolated, 24 VACDC
    PCD7.T162
    Termination box, RS-485 line, electrically isolated, 24 VACDC