/content/hbtbt/ae/en/search-results.html

    Flush Floor Systems

    Architrave Flush Metal Box

    MK 3921 Architrave Boxes are 1 Gang flush steel metal boxes having 75 x 27 x 27mm dimensions with 3 x 16mm knockouts available.

    Overview

    MK 3921 Architrave Boxes are 1 Gang flush steel metal boxes having 75 x 27 x 27mm dimensions with 3 x 16mm knockouts available. The MK Link connection and distribution system brings plug-in convenience and versatility for lighting installations. Architrave Boxes are used to hold modular plug and socket interface that provides electrical connection in one easy click-in action.

    Features & Benefits:
    • Live contacts are inaccessible
    • Earth contact – first to make, last to break
    • Mechanical and electrical connection in one ‘click-in’ action
    • Strong load grips support up to 5kg
    Certifications:
    • BS 4662:1970
    Specifications

    Others

    • Brand
      • MK Electric

    Others

    • Brand
      • MK Electric
    • Brand : MK Electric