/content/hbtbt/ae/en/search-results.html

    Raised Floor Systems

    Cable gland for housing 764752

    Threaded cable connection for housing Part No. 764752.

    Overview

    Threaded cable connection for housing Part No. 764752.

    Specifications

    Others

    • Aperture Shape
      • Round Millimeter-PRD
    • Number of Compartments
      • 1
    • Material
      • Polyamide
    • Brand
      • Esser

    Others

    • Aperture Shape
      • Round Millimeter-PRD
    • Number of Compartments
      • 1
    • Material
      • Polyamide
    • Brand
      • Esser
    • Aperture Shape : Round Millimeter-PRD
    • Number of Compartments : 1
    • Material : Polyamide
    • Brand : Esser
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    764754
    Cable gland for housing 764752
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-764744-primaryimage-2
    764754
    Cable gland for housing 764752
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-764744-primaryimage-2