/content/hbtbt/ae/en/search-results.html

Raised Floor Systems

Cablelink Plus Screed System Junction Box-CUJ200

Junction Box should be positioned directly on the structural floor slab.

Overview

Cablelink Plus Screed System provides adaptable power and data distribution highways in screed floors. Specifically designed to offer superior load bearing performance and greater robustness. The Screed System consists of Service Outlet Boxes, Junction Boxes, Vertical Access Boxes, PVCu and Metal Ducting. These can be used together to provide a complete layout in floors with an overall finished floor depth as low as 64mm.

Junction Box should be positioned directly on the structural floor slab. The box provides access to cables at the intersection of ducting runs or changes of direction. The ducting forms a system of tunnels to segregate services within the junction box. Junction Boxes are supplied as a base, lid and cable flyover as standard. Option of two screed depth variants 53-80mm and 80-110mm are also available

Features & Benefits:
  • 2 - Compartment Junction Box 265 x 265mm
  • Screeded Floor - Base, Plain flat Lid and Cable Flyover
  • Disposable Screen lid provided to assist installation
  • Tested to EN50085-2-2 to accept 5000N load
  • Supplied with 4 PVC Ducting side plates
  • 200UK Version = Screed depth between 55 - 80mm
  • 200XUK Version = Screed depth between 80 - 110mm
Certifications:
  • Conforms to BS EN 50085-2‐2:2008 (Clauses 10.3 and 10.5), BS EN 60670-1:2005, IEC 60670-23:2006
  • Low Voltage Directive 2014/35/EU
  • RoHS Directive 2011/65/EU
  • CE Marked
  • IP Rating = IP2X
Specifications

Others

  • Brand
    • MK Electric
  • Installation Location
    • Indoor

Others

  • Brand
    • MK Electric
  • Installation Location
    • Indoor
  • Brand : MK Electric
  • Installation Location : Indoor
Product Number
SKUs
Image
SKU
Description
alt
CUJ200
Junction Box, 200x200mm, 53-80mm, IP2X, Plain Flat Lid
alt
CUJ200-WL
Junction Box, 200x200mm, IP2X, 53-80mm
alt
CUJ200X
Junction Box, 200x200mm, 80-110mm, IP2X, Plain Flat Lid
alt
CUJ200X-WL
Junction Box, 200x200mm, 80-110mm, IP2X
Image
SKU
Description
alt
CUJ200
Junction Box, 200x200mm, 53-80mm, IP2X, Plain Flat Lid
alt
CUJ200-WL
Junction Box, 200x200mm, IP2X, 53-80mm
alt
CUJ200X
Junction Box, 200x200mm, 80-110mm, IP2X, Plain Flat Lid
alt
CUJ200X-WL
Junction Box, 200x200mm, 80-110mm, IP2X